PS216-Z12-R200
PS216-Z12-R200
Product type description: PS2(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12) |
(2) | |
55 | Metal enclosure |
216 | Thermoplastic enclosure |
226 | Plastic housing with 2 cable entries |
(3) | |
without | L-hole (standard) |
L | elongated hole |
(4) | |
Z11 | Snap action 1 NO contact / 1 NC contact |
Z02 | Snap action 2 NC contacts |
Z12 | Snap action 1 NO contact / 2 NC contact |
Z11R | Snap action 1 NO contact / 1 NC contact with latching |
Z01R | Snap action 1 NC contact with latching |
Z02R | Snap action 2 NC contacts with latching |
T11 | Slow action 1 NO contact / 1 NC contact |
T02 | Slow action 2 NC contacts |
T20 | Slow action 2 NO contact |
T12 | Slow action 1 NO contact / 2 NC contact |
T21 | Slow action 2 NO contact / 1 NC contact |
T03 | Slow action 3 NC contacts |
T11UE | Slow action 1 NO contact / 1 NC contact with overlapping contacts |
T02H | Slow action 2 NC contacts with staggered contacts |
T11K | Slow action 1 NO contact + 1 NC contact - short-stroke |
T10 | Slow action 1 NO contact |
T02K | Slow action 2 NO contacts short-stroke |
T20H | Slow action 2 NO contacts staggered |
(5) | |
without | Contacts silver plated (Standard) |
A1 | Gold contacts 0,3 μm |
A2 | Gold contacts 1,0 μm |
A3 | Gold contacts 3,0 μm |
(6) | |
without | without indication light |
G | integrated status display |
(7) | |
without | Cable entry M20 |
M16 | cable entry M16 |
ST | Connector plug M12 - plastic - bottom |
STR | Connector plug M12, right |
STL | Connector plug M 12, left |
STM | Connector plug M12, metal |
(8) | |
S200 | plunger S200 Ø 6 mm |
S210 | Plunger Ø 8,6 mm |
S211 | Plunger Ø 10,3 mm |
S221 | Plunger Ø 9,8 mm |
R200 | Roller plunger R200 |
R201 | Roller plunger - stainless steel roller Ø 9,5mm |
R210 | Roller plunger - plastic roller Ø 12mm |
K201 | Roller plunger - stainless steel roller - width 5,3 mm - Ø 12mm |
K200 | Offset roller lever - plastic roller- width 5.3 mm - Ø 12 mm |
K201 | Roller plunger - stainless steel roller - width 5,3 mm - Ø 12mm |
K210 | Offset roller lever - plastic roller- width 5mm - Ø 14mm |
K211 | Offset roller lever - stainless steel roller - width 5mm - Ø 14mm |
K220 | Offset roller lever - plastic roller- width 7.6 mm - Ø 14 mm |
K230 | Angle roller lever - plastic roller Ø 14 mm |
K231 | Roller plunger - stainless steel roller Ø 14mm (Standard) |
K240 | Angle roller lever with plastic roller Ø 22 mm - right-bent |
K250 | Angle roller lever with plastic roller Ø 22 mm - left-bent |
H200 | Roller lever - plastic roller Ø 16 m - lever length 24 mm |
H202 | Roller lever - brass roller Ø 16mm - lever length 24mm (Standard) |
H230 | Roller lever - plastic roller Ø 16mm - lever length 28 mm |
H232 | Roller lever - brass roller Ø 16mm - lever length 28 mm |
H236 | Roller lever - rubber roller Ø 16mm - lever length 28 mm |
N200 | Roller lever 2 mm Toothing (24...26mm) - Plastic roller Ø 20 mm - Width 9.8 mm |
N201 | Roller lever adjustable in 2 mm steps (24...66mm) - stainless steel roller Ø 20mm - width 9,8 mm |
N202 | Roller lever - adjustable in 2 mm steps (24...66mm) - brass roller Ø 20mm - width 9,8 mm |
N206 | Roller lever - adjustable in 2 mm steps (24...66mm) - rubber roller Ø 50mm - width 16 mm |
N210 | Roller lever - adjustable in 2 mm steps (26...66 mm) - plastic roller Ø 20mm - width 4 mm - long- angled - locking washer |
N280 | Roller lever -adjustable in 2 mm steps (24...66mm) - plastic roller Ø 20mm - width 5 mm - long - locking washer |
J200 | Rod lever - plastic - 200mm -Ø 6mm |
J201 | Rod lever - stainless steel - 200mm -Ø 6mm (Standard) |
J203 | Rod lever - aluminium - 200mm -Ø 6mm |
F230 | Spring rod - stainless steel - 150.4 mm |
F231 | Spring rod - stainless steel - 70.2 mm |
A200 | Special actuating bolt - plastic - valve control |
(9) | |
without | no intent rotation (Standard) |
U1 | intent rotation 45° |
U2 | intent rotation 90° |
U3 | intent rotation 135° |
U4 | intent rotation 180° |
U5 | intent rotation 225° |
U6 | intent rotation 275° |
U7 | intent rotation 315° |
(10) | |
without | no lever rotation (Standard) |
X1 | lever rotation 15° |
X2 | lever rotation 30° |
X3 | lever rotation 45° |
X4 | lever rotation 60° |
X5 | lever rotation 75° |
X6 | lever rotation 90° |
X7 | lever rotation 105° |
X8 | lever rotation 120° |
X9 | lever rotation 135° |
X10 | lever rotation 150° |
X11 | lever rotation 165° |
X12 | lever rotation 180° |
X13 | lever rotation 195° |
X14 | lever rotation 210° |
X15 | lever rotation 225° |
X16 | lever rotation 240° |
X17 | lever rotation 255° |
X18 | lever rotation 270° |
X19 | lever rotation 285° |
X20 | lever rotation 300° |
X21 | lever rotation 315° |
X22 | lever rotation 330° |
X23 | lever rotation 345° |
(11) | |
without | Roller outside (Standard) |
I | Roller inside |
(12) | |
without | -30...+80°C (Standard) |
T | -40...+80°C |
(13) |
(14) | |
without | Zone 2 and 22 |
3GD | Zone 2 and 22 |
2D | Zone 21 |
3D | Zone 22 |
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- plastic roller Ø 9,5 mm
- LED version available
Ordering data
Product type description |
PS216-Z12-R200 |
Article number (order number) |
103015005 |
EAN (European Article Number) |
4030661501222 |
eCl@ss number, version 12.0 |
27-27-26-01 |
eCl@ss number, version 11.0 |
27-27-26-01 |
eCl@ss number, version 9.0 |
27-27-26-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN IEC 60947-5-1 |
Housing construction form |
Norm construction design |
Actuator type to EN 50047 |
c |
Housing material |
Plastic, glass-fibre-reinforced |
Gross weight |
190 g |
General data - Features
Safety functions |
Yes |
Number of auxiliary contacts |
1 |
Number of safety contacts |
2 |
Safety classification |
Standards |
EN ISO 13849-1 |
B10D Normally-closed contact (NC) |
20,000,000 Operations |
Mission time |
20 Year(s) |
Mechanical data
Actuating element |
Roller plunger R200 |
Roller material |
Plastic |
Position of the cable gland |
bottom |
Mechanical life, minimum |
10,000,000 Operations |
Positive break force, minimum |
40 N |
Actuating speed, minimum |
10 mm/min |
Actuating speed, maximum |
0.5 m/s |
Tightening torque of the fixing screws |
1.2 Nm |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.34 mm² |
Cable section, maximum |
1.5 mm² |
Note |
Settle length of the conductor: 5...6mm |
Tightening torque of electrical connection, minimum |
0.6 Nm |
Tightening torque of electrical connection, maximum |
0.8 Nm |
Mechanical data - Dimensions
Length of sensor |
32.5 mm |
Width of sensor |
31 mm |
Height of sensor |
85.6 mm |
Ambient conditions
Degree of protection |
IP67 IP66 |
Ambient temperature |
-30 ... +80 °C |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Degree of pollution |
3 |
Electrical data
Thermal test current |
10 A 5 A |
Required rated short-circuit current |
400 A |
Utilisation category AC-15 |
240 VAC |
Utilisation category AC-15 |
3 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
3 A |
Switching element |
1 NO contact, 2 NC contacts |
Switching principle |
Snap action |
Maximum switching frequency |
5,000 /h |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | PS116, PS215, PS216, PS226, PS315, PS316 |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Positionsschalter |
Einschlägige Richtlinien: | Niederspannungsrichtlinie | 2014/35/EU |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 60947-5-1:2017 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 3. März 2021 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | PS116, PS215, PS216, PS226, PS315, PS316 |
Type: | See ordering code |
Description of the component: | Position switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, August 19, 2021 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2024-04-20, 10:18 a.m.