SHGV/SR/ESS21S/xxxoo/oo/103

Item number: -

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:

SHGV(1)(2)/ESS21S2/(3)(4)/(5)


(1)
withoutStandard locking system
ZCentral locking system

(2)
withoutStandard Silver
/SRcoloured key heads

(3)
xxxKey number(s) 100 … 999

(4)
oo/ooColour of the key grip>#Picture#Bilddata/Interface/Tools/k__bry01.eps#/Picture# (BR)>#Picture#Bilddata/Interface/Tools/k__gey01.eps#/Picture# (GB)>#Picture#Bilddata/Interface/Tools/k__roy01.eps#/Picture# (RT)>#Picture#Bilddata/Interface/Tools/k__bly01.eps#/Picture# (BL)>#Picture#Bilddata/Interface/Tools/k__wey02.eps#/Picture# (WS)>#Picture#Bilddata/Interface/Tools/k__guy01.eps#/Picture# (GR)>#Picture#Bilddata/Interface/Tools/k__gry01.eps#/Picture# (GN)>#Picture#Bilddata/Interface/Tools/k__swy01.eps#/Picture# (SW)>All colour combinations are therefore possible.

(5)
1031 NC contacts / 1 NO contact
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Use in applications without dangerous run-on movements resp. run-on movements less than the key transfer time
  • HS locking system-compatible versions possible
  • Key switch including mounting flange and contact element

Ordering data

Product type description

SHGV/SR/ESS21S/xxxoo/oo/103

Note (Ordering data)

Note: In the order/inquiry, the requested lock number "xxx" as well as the colours "oo/oo" of the key head must be specified (e.g. SHGV/SR/ESS21S2/125/RT/RT/103)! The colour, which is indicated first after the lock number always is the key had half with the observation window for the lock number engraved on the key. If no lock number is indicated in the order/inquiry, we will supply a lock number at our discretion. The user must ensure that lock numbers are not assigned twice in a single plant (factory site)! The user must ensure that no double key bit numbers are allocated on one site (company site)!

General data

Standards

EN IEC 62061

EN ISO 14119

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 60947-5-5

EN IEC 60204-1

EN IEC 60947-1

Versions

Key - Selector switch - Front plate mounting

Installation conditions (mechanical)

arbitrarily

Sealing type

Membrane

Lip gaskets

Form seals

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Material of the cylinder lock

Steel

Material of the front ring

Aluminium

Colour of the cylinder lock

Silver

Colour of the Contact element

Black

Colour of the front ring

Silver

Colour of key head

Blue

Brown

Yellow

Grey

Red

White

General data - Features

Latching

Yes

Fully insulated

Yes

Number of auxiliary contacts

1

Number of plunger

1

Number of switch positions

2

Mechanical data

Unlocking

Rotating unlatcher

Key withdrawal position

Position I

90°

Latching position

right

Mechanical life, minimum

100,000 Operations

Mounting

mounting flange

Tightening torque of the screw

0.6 Nm

Key number

xxx

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.5 mm², rigid

0.5 mm², flexible

Cable section, maximum

2.5 mm², rigid

2.5 mm², flexible

Note

All indications including the conductor ferrules.

Tightening torque of Clips

1 Nm

Mechanical data - Dimensions

Length x Width x Height

Height with key (and contact element): 62 mm (121 mm)

Diameter of the front ring

29.5 mm

diameters for the cylinder lock

22 mm

Mounting diameter

22.3 mm

Thickness, of the front panel, minimum

1 mm

Thickness of the front panel, maximum

6 mm

Spacing

40 x 50 mm

Ambient conditions

Degree of protection

IP65

Degree of protection of the switch rooms

IP40

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +75 °C

Restistance to shock

110 g / 4 ms

Resistant to vibration

Resistance to vibration: 20 g / 10…200 Hz

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

8 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

5 A

Suitable for low-voltages

≥ 5 V / ≥ 3.2 mA

Switching element

NC contact, NO contact

Switching principle

Slow action

Bounce duration, maximum

5 ms

Maximum switching frequency

5 /h

Material of the contacts, electrical

Silver

Diagram

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:SHGV, SHGV/ESS, SVE, SVM
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:IEC 60947-5-1:2016 + Cor1:2016
ISO 14119:2014
ISO 13849-1:2015
ISO 13849-2:2012
Approved body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
Type examination certificate:01/205/5754.00/20
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, March 7, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-09-26, 5:24 a.m.