schmersal_s_icon.png

SSB-RH-NG-1-O-S-V01

Item number: 103038397

Downloads

ePLAN Data
SISTEMA Data
  • Magnetic track sensor box
  • 4 tracks, 2 of them with high-precision angle sensor technology
  • Angle sensor approach with advance warning indicator
  • Maintenance-free signal storage and switching in the event of a power failure
  • Wide angle LED track display
  • 4 tracks, 2 optional for fine positioning
  • optional fine positioning tracks with prewarning indication
  • Maintenance-free signal storage and switching in case of power failure

Ordering data

Product type description

SSB-RH-NG-1-O-S-V01

Article number (order number)

103038397

EAN (European Article Number)

4030661566436

eCl@ss number, version 12.0

27-27-43-02

eCl@ss number, version 11.0

27-27-01-05

eCl@ss number, version 9.0

27-27-01-05

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

Approvals - Standards

Certificates

cULus

General data

Working principle

Magnetic drive

Housing material

Plastic, glass-fibre-reinforced

Material of the housing cover

Polycarbonate

Gross weight

314 g

General data - Features

Latching

Yes

Suitable for elevators

Yes

Number of LEDs

7

Number of snap-in contacts

4

Number of signalling outputs

4

Mechanical data

Actuating panels

front side

Actuating element

Magnet

Mechanical life, minimum

1,000,000,000 Operations

Minimum distance devices

50 mm

Actuation direction

On when driving over with north magnet in driving direction

Actuating speed, maximum

9 m/s

Mounting

rear with 2 threaded bolts

Type of the fixing screws

2x M4

Tightening torque of the fixing screws, minimum

2 Nm

Tightening torque of the fixing screws, maximum

4 Nm

Mechanical data - Switching distances

Switching distance Smin, minimum

2 mm

Switching distance Smax, maximum

15 mm

Note (switching distance)

Empfohlen 7mm

Repeat accuracy R

0.5 mm

Mechanical data - Connection technique

Terminal (mechanical)

Connector plug M12, 8-pole, A-coded

Mechanical data - connector side A

Connector typ

Male connector, M12

Connector coding

A

Connector latching

Screw locking

Number of pol, side A

8

Mechanical data - Dimensions

Length of sensor

125 mm

Width of sensor

110 mm

Height of sensor

24.4 mm

Ambient conditions

Degree of protection

IP54

IP65

Ambient temperature

-25 ... +70 °C

Storage and transport temperature

-40 ... +85 °C

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

1 kV

Overvoltage category

III

Degree of pollution

3

Degree of pollution

3

Electrical data

Operating voltage

24 VDC +15 % / +10 %

Current consumption at 24V, minimum

11 mA

No-load supply current I0, typical

40 mA

Rated operating voltage

24 VDC

Operating current

1,500 mA

Utilisation category DC-12

24 VDC

Utilisation category DC-12

0.3 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

0.3 A

Switching capacity, maximum

7.2 W

Switching element

bistable contact

Switching principle

Reed- und Hall-Technologie

Bounce duration, maximum

0.3 ms

Maximum switching time close (NO)

1 ms

Maximum switching time open (NC)

0.06 ms

Electrical fuse rating, maximum

2 A

Electrical data - Digital Output

Output current, maximum

300 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

1.5 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

1.5 A

Accessory

Recommendation (actuator)

BP 15

BP 15/2

Recommendation (actuator, lift switchgear)

BP 15


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-08-03, 5:38 p.m.