Test-Konfi
Item number:
101234567
Test-Konfi
Item number:
101234567
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Ordering data
Product type description |
Test-Konfi |
Article number (order number) |
101234567 |
Product picture (catalogue individual photo)
Certificate of conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | EX-RCB |
Type: | See ordering code |
Marking: | D II 2G Ex eb IIC Gb D II 2D Ex tb IIIC Db |
Description of the component: | Assembly housing |
Relevant Directives: | Explosion Protection Directive (ATEX) | 2014/34/EU |
Applied standards: | EN IEC 60079-0:2018 EN IEC 60079-7:2015 + A1:2018 EN 60079-31:2014 |
Notified body, which approved the full quality assurance system, referred to Appendix IV, 2014/34/EU: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
Notified body for the certification: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EC-Type Examination Certificate: | TÜV 20 ATEX 8492 U |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, January 22, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | SRB-E-402OEM34 |
Type: | See ordering code |
Description of the component: | Safety-monitoring module for emergency stop circuits, guard door monitoring, magnetic safety switches, two-hand control panels and and AOPD's |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN ISO 13851:2019 EN ISO 13849-1:2023 EN ISO 13849-2:2012 IEC 61508 parts 1-7:2010 |
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, March 26, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | ACE Schmersal Eletroeletrônica Industrial Ltda. Av. Brasil, nº 815 Jardim Esplanada CEP: 18557-646 Boituva - SP Brazil Internet: www.schmersal.com.br |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | EX-R-3127 | EX-R-3127 with EX-RCB |
Type: | See ordering code |
Marking: | EX-C contact elements / EX-CL light element: D II 2G Ex db eb IIC Gb | D II 2G Ex db eb IIC T6 Gb D II 2D Ex tb IIIC T85°C Db |
EX-R command and signalling devices: D II 2G Ex eb IIC Gb D II 2D Ex tb IIIC Db |
Description of the component: | Command and signalling devices without/with assembly housing |
Relevant Directives: | Explosion Protection Directive (ATEX) | 2014/34/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN IEC 60079-0:2018 EN 60079-1:2014 EN IEC 60079-7:2015 + A1:2018 EN 60079-31:2014 |
Notified body, which approved the full quality assurance system, referred to Appendix IV, 2014/34/EU and for the ATEX certification: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EU-Type Examination Certificate: | TÜV 22 ATEX 8490 U (EX-R command and signalling devices) TÜV 23 ATEX 8990 X (EX-R command and signalling devices with EX-C contact elements and/or EX-CL light element in EX-RCB enclosure) |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Boituva, April 8, 2025 |
![]() |
Authorised signature Marco Antonio De Dato Head of Engineering and Design |
EU Declaration of Conformity | ![]() |
Original | ACE Schmersal Eletroeletrônica Industrial Ltda. Av. Brasil, nº 815 Jardim Esplanada CEP: 18557-646 Boituva - SP Brazil Internet: www.schmersal.com.br |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | EX-RDRZ45RT-3127 | EX-RDRZ45RT-3127 with EX-RCB |
Type: | See ordering code |
Marking: | EX-C contact elements: D II 2G Ex db eb IIC Gb | D II 2G Ex db eb IIC T6 Gb D II 2D Ex tb IIIC T85°C Db |
Emergency stop command device EX-RDRZ45RT-3127: D II 2G Ex eb IIC Gb D II 2D Ex tb IIIC Db |
Description of the component: | Emergency stop pushbutton with latching without/with assembly housing |
Relevant Directives: | Machinery Directive | 2006/42/EC |
Explosion Protection Directive (ATEX) | 2014/34/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN IEC 60079-0:2018 EN 60079-1:2014 EN IEC 60079-7:2015 + A1:2018 EN 60079-31:2014 |
Notified body, which approved the full quality assurance system, referred to Appendix IV, 2014/34/EU and for the ATEX certification: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EU-Type Examination Certificate: | TÜV 22 ATEX 8490 U (EX-R command and signalling devices) TÜV 23 ATEX 8990 X (EX-R command and signalling devices and EX-C contact elements in EX-RCB enclosure) |
This certificate refers only to the certification of the products in accordance with the Explosion Protection Directive 2014/34/EU (ATEX). |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Boituva, April 8, 2025 |
![]() |
Authorised signature Marco Antonio De Dato Head of Engineering and Design |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | BDF20 |
Type: | See ordering code |
Description of the component: | Control panel |
Relevant Directives: | Machinery Directive 1) | 2006/42/EC |
Low Voltage Directive 2) | 2014/35/EU | |
RoHS-Directive | 2011/65/EU |
Affixing of the CE conformity mark: | 1) for safety components, whose type plate is labelled "safety component" for device versions with emergency-stop function 2) for switchgear without safety function |
Applied standards: | EN 60947-5-1:2017 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 EN ISO 13850:2015 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, April 10, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | Schmersal Inc. 8545 Challenger Drive Indianapolis, IN 46241 USA Internet: www.schmersalusa.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | NDRR..., NDRZ... |
Type: | See ordering code |
Description of the component: | Emergency stop push button |
Relevant Directives: | Machinery Directive | 2006/42/EC |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 EN ISO 13850:2015 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Indianapolis, April 2, 2025 |
![]() |
Authorised signature Peter Rigakos Director of Operations |
EU Declaration of Conformity | ![]() |
Original | ACE Schmersal Eletroeletrônica Industrial Ltda. Av. Brasil, nº 815 Jardim Esplanada CEP: 18557-646 Boituva - SP Brazil Internet: www.schmersal.com.br |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | Device heads CLB2 / CLBS2 / CLBG2 / CLE2 / CLBD2 / CLC2 / CLV2 / CLVS2 / CLZ422 / CLZ522 / CLZ123 / CLPPIN22 / CLK2 45 / CLA2 45 CLKK2 45 / CLAA2 45 / CLK2 45R / CLA2 45R / CLKK2 45R / CLAA2 45R / Z620 in conjunction with Contact Elements CLP110 / CLP101 Light terminal CLP001 |
Type: | See ordering code |
Description of the component: | Push buttons for application together with contact elements and light terminal block from Clicfix series. |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Boituva, April 28, 2025 |
![]() |
Authorised signature Marco Antonio De Dato Head of Engineering and Design |
EU Declaration of Conformity | ![]() |
Original | Schmersal Inc. 8545 Challenger Drive Indianapolis, IN 46241 USA Internet: www.schmersalusa.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | N program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF or light elements and voltage senders EL* |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
EMC-Directive * | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Indianapolis, April 4, 2025 |
![]() |
Authorised signature Peter Rigakos Director of Operations |
UK Declaration of Conformity | ![]() |
Company: | Schmersal Inc. 8545 Challenger Drive Indianapolis, IN 46241 USA Internet: www.schmersalusa.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | N program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF or light elements and voltage senders EL* |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations * | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Indianapolis, April 4, 2025 |
![]() |
Authorised signature Peter Rigakos Director of Operations |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | SRB-E-204OEM23 |
Type: | See ordering code |
Description of the component: | Relay safety combination for emergency-stop circuits, safety guard monitoring, magnetic safety switches and AOPDs. |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN ISO 13849-1:2023 EN ISO 13849-2:2012 IEC 61508 parts 1-7:2010 |
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, June 25, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | SRB-E-204OEM23 |
Type: | See ordering code |
Description of the component: | Relay-safety combination for emergency stop circuits, guard door monitoring, solenoid safety switches and AOPD’s |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN ISO 13849-1:2023 EN ISO 13849-2:2012 IEC 61508 parts 1-7:2010 |
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein 51105 Köln ID n°: 0035 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, June 25, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-07-17, 1:59 p.m.