CSS 12-34F0-V-D-M-ST
CSS 12-34F0-V-D-M-ST
Product type description: CSS (1)-34-(2)-(3)-(4)-M-(5) |
(1) | |
12 | Actuation from top |
14 | Actuation from side |
(2) | |
without | Standard version |
F0 | Input for enabling pushbutton, suitable for automatic start |
F1 | Input for reset pushbutton, with edge monitoring |
(3) | |
S | lateral active surface |
V | frontal active surface |
(4) | |
D | With diagnostic output |
SD | Serial diagnostic output |
(5) | |
L | with connecting cable |
ST | with connector |
- 1 x connector plug M12, 8-pole
- without edge monitoring of the enabling pushbutton, suitable for automatic start
- To control positive-guided relay without downstream safety monitoring module
- Suitable as individual or terminal device in series-wiring of standards sensors to replace a safety monitoring module
- Self-monitored series-wiring of up to 30 CSS 34 sensors and one CSS 34F0/F1 sensor for control category 4 to ISO 13849-1
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Misaligned actuation possible
- 27 mm x 108.2 mm x 35 mm
- High repeat accuracy of the switching points
- Max. length of the sensor chain 200 m
- 2 short-circuit proof PNP safety outputs
- Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
Ordering data
Product type description |
CSS 12-34F0-V-D-M-ST |
Article number (order number) |
101189088 |
EAN (European Article Number) |
4030661354880 |
eCl@ss number, version 12.0 |
27-27-46-01 |
eCl@ss number, version 11.0 |
27-27-24-03 |
eCl@ss number, version 9.0 |
27-27-24-03 |
ETIM number, version 7.0 |
EC001829 |
ETIM number, version 6.0 |
EC001829 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 60947-5-3 |
Working principle |
inductive |
Housing construction form |
Block |
Installation conditions (mechanical) |
not flush |
Sensor topology |
Sensor for series wiring |
Housing material |
Glass-fibre, reinforced thermoplastic |
Active area |
Glass-fibre, reinforced thermoplastic |
Reaction time, maximum |
30 ms |
Duration of risk, maximum |
60 ms |
Gross weight |
146 g |
General data - Features
Diagnostic output |
Yes |
Short circuit detection |
Yes |
Cross-circuit detection |
Yes |
Safety functions |
Yes |
Cascadable |
Yes |
Input for enabling pushbutton, suitable for automatic start |
Yes |
Integral system diagnostics, status |
Yes |
Number of LEDs |
3 |
Number of semi-conductor outputs with signaling function |
1 |
Number of fail-safe digital outputs |
2 |
Number of series-wiring of sensors |
31 |
Safety classification |
Vorschriften |
EN ISO 13849-1 EN IEC 60947-5-3 EN IEC 61508 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
3.60 x 10⁻⁹ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Actuating panels |
Actuation from top |
Active area |
front side |
Switching distance actuator |
Actuator CST 34-V-1: 12 mm (typical switch distance Sn) Actuator CST 34-V-1: 10 mm (ensured switch distance ON Sao) Actuator CST 34-V-1: 15 mm (ensured switch distance OFF Sar) Actuator CST 34-S-1 / CST 34-S-3: 15 mm (typical switch distance Sn) Actuator CST 34-S-1 / CST 34-S-3: 13 mm (ensured switch distance ON Sao) Actuator CST 34-S-1 / CST 34-S-3:: 18 mm (ensured switch distance OFF Sar) Actuator CST 34-S-2: 10 mm (typical switch distance Sn) Actuator CST 34-S-2: 8 mm (ensured switch distance ON Sao) Actuator CST 34-S-2: 16 mm (ensured switch distance OFF Sar) Actuator CST 180-1 / CST 180-2: 12 mm (typical switch distance Sn) Actuator CST 180-1 / CST 180-2: 10 mm (ensured switch distance ON Sao) Actuator CST 180-1 / CST 180-2: 16 mm (ensured switch distance OFF Sar) |
Mechanical data - Switching distances
Hysteresis (Switching distance), maximum |
1.5 mm |
Repeat accuracy R |
0.5 mm |
Note (Repeat accuracy R) |
Axial offset: the front face allows for an axial misalignment (z) of max. ± 8 mm (see figure: operating principle). |
Mechanical data - Connection technique
Note (length of the sensor chain) |
Cable length and cross-section change the voltage drop dependiing on the output current |
Note (series-wiring) |
Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD |
Termination |
Connector plug M12, 8-pole |
Wire cross-section |
22 AWG |
Mechanical data - Dimensions
Length of sensor |
35 mm |
Width of sensor |
27 mm |
Height of sensor |
108.2 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-25 ... +70 °C |
Storage and transport temperature |
-25 ... +85 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
No-load supply current I0, typical |
100 mA |
Operating current |
600 mA |
Required rated short-circuit current |
100 A |
Utilisation category DC-12 |
24 VDC |
Utilisation category DC-12 |
0.05 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
0.05 A |
Note (Electrical data, Fuse rating) |
(Circuit breaker) |
Switching frequency, approx. |
3 Hz |
Utilisation category DC-12 |
24 VDC / 0.05 A |
Electrical data - Safety digital outputs
Rated operating current (safety outputs) |
250 mA |
Output current, (fail-safe output), maximum |
0.25 A |
Design of control elements |
p-type |
Voltage drop Ud, maximum |
0.5 V |
Leakage current Ir, maximum |
0.5 mA |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.25 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.25 A |
Electrical data - Diagnostic outputs
Design of control elements |
p-type |
Voltage drop Ud, maximum |
5 V |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.05 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.05 A |
Electrical data - Electromagnetic compatibility (EMC)
Interfering radiation |
IEC 61000-6-4 |
EMC rating |
IEC 61000-6-2 |
Pin assignment
PIN 1 |
1A1 Ue: (1) |
PIN 2 |
X1 Safety input 1 |
PIN 3 |
A2 GND |
PIN 4 |
Y1 Safety output 1 |
PIN 5 |
OUT Diagnostic output OUT |
PIN 6 |
X2 Safety input 2 |
PIN 7 |
Y2 Safety output 2 |
PIN 8 |
IN without function |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
CST 34-V-1 CST 34-S-2 CST 34-S-3 CST 180-1 CST 180-2 |
Recommended safety switchgear |
PROTECT PSC1 SRB-E-301ST SRB-E-201LC |
Note
Note (General) |
Evaluation requirements: dual-channel safety input, suitable for p-type sensors with NO function. The safety-monitoring module must tolerate internal functional tests of the sensors with cyclic switch-off of the sensor outputs for max. 0.5 ms. Short-circuit recognition by the evaluation is not necessary. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
Wiring example (electr. wiring)
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Clipart
Operating principle
Contact arrangement
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | CSS 34F0 CSS 34F1 |
Type: | See ordering code |
Description of the component: | Non-contact safety sensor |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 ISO 14119:2013 EN ISO 13849-1:2015 EN 61508 parts 1-7:2010 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Notified body for Type Examination: | TÜV Rheinland Industrie Service GmbH Alboinstraße 56, 12103 Berlin ID n°: 0035 |
Type Examination Certificate: | 01/205/5194.02/19 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, November 13, 2019 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | CSS 34F0 CSS 34F1 |
Type: | See ordering code |
Description of the component: | Non-contact safety sensor |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-3:2013 ISO 14119:2013 EN ISO 13849-1:2015 EN 61508 parts 1-7:2010 |
Approved body for Type Examination: | TÜV Rheinland UK Ltd. 1011 Stratford Road Solihull, B90 4BN ID: 2571 |
Type examination certificate: | 01/205U/5194.00/22 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/05/2025, 22:24