Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Automation technology
  2. Inductive proximity switch
Archive
Inductive proximity switch

Inductive proximity switch

12 Products
IFL 13-390-10YA image
Archive

IFL 13-390-10YA

Item no. 101116810

Inductive proximity switch

IFL 13-390-10YA (M25) image
Archive

IFL 13-390-10YA (M25)

Item no. 103001689

Inductive proximity switch

IFL 4-6620-10P
Archive

IFL 4-6620-10P

Item no. 101098561

Inductive proximity switch

IFL 10-200L-10P 5,0M
Archive

IFL 10-200L-10P 5,0M

Item no. 101136679

Inductive proximity switch

IFL 20-400-01ZTG
Archive

IFL 20-400-01ZTG

Item no. 101059999

Inductive proximity switch

IFL 20-400-10ZTG
Archive

IFL 20-400-10ZTG

Item no. 101060001

Inductive proximity switch

IFL 20-400-11TN
Archive

IFL 20-400-11TN

Item no. 101060012

Inductive proximity switch

IFL 20-400-11YNG
Archive

IFL 20-400-11YNG

Item no. 101059993

Inductive proximity switch

IFL 20-400-10/01YKG-1522
Archive

IFL 20-400-10/01YKG-1522

Item no. 101082836

Inductive proximity switch

IFL 20-400-11ZTPG 10,0M
Archive

IFL 20-400-11ZTPG 10,0M

Item no. 101083041

Inductive proximity switch

IFL 20-400-11ZTPG 6,0M
Archive

IFL 20-400-11ZTPG 6,0M

Item no. 101098778

Inductive proximity switch

IFL 20-400-11PK
Archive

IFL 20-400-11PK

Item no. 101106861

Inductive proximity switch

12 results found

System components