• freely programmable
  • Safe type-tested logic control in accordance with Appendix IV of the Machinery Directive 2006/42/EC
  • Connection for all conventional safety switchgear up to PL e to ISO 13849-1
  • Modularly extensible with up to 272 in-/outputs
  • Safe 2 A p-type semi-conductor outputs, convertible to safe p-/n-type semi-conductor outputs
  • Free programmable in-/outputs, 2 A p-type
  • Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles
  • Universal communication module
  • supports the standard field bus systems incl. the safety protocols with just one hardware
  • Setting and conversion of the field bus protocols by software
  • Safe remote IO communication
  • Replaces up to 8 safety-monitoring modules up to PL e / SIL 3
  • Simple and flexible parameter setting
  • No programming skills required
  • 18 safe inputs for the redundant inquiry of all common safety sensors
  • 4 safety semi-conductor outputs
  • 2 safety relay outputs
  • 4 optional signalling outputs
  • Error and status messages in plain text
  • Multilingual menu navigation via colour display