Filter
AZM201

AZM201

  • Manual release
  • Intelligent diagnosis
  • Thermoplastic enclosure
  • 3 LEDs to show operating conditions
  • Max. length of the sensor chain 200 m
  • Suitable for hinged and sliding guards
  • Self-monitoring series-wiring of 31 sensors
  • RFID-technology for needs-based protection against
    tampering
  • Sensor technology permits an offset between
    actuator and interlock of ± 5 mm vertically and
    ± 3 mm horizontally
Product-
Type description
Terminal Connector 
Guard locking monitored 
Serial diagnostics 
Variants of product
Product-
Type description
Terminal Connector 
Spring pulley connection
Guard locking monitored 
Serial diagnostics 
Product-
Type description
Terminal Connector 
Screw connection
Guard locking monitored 
Serial diagnostics 
Product-
Type description
Terminal Connector 
Screw connection
Guard locking monitored 
Serial diagnostics 
Product-
Type description
Terminal Connector 
Screw connection
Guard locking monitored 
Serial diagnostics 
Product-
Type description
Terminal Connector 
Spring pulley connection
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Terminal Connector 
Screw connection
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Terminal Connector 
Connector M12, 8-pole
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Terminal Connector 
Spring pulley connection
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Terminal Connector 
Screw connection
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Terminal Connector 
Connector M12, 8-pole
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Terminal Connector 
Connector M12, 8-pole
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Terminal Connector 
Connector M12, 8-pole
Guard locking monitored 
Yes
Serial diagnostics 
Yes
Product-
Type description
Terminal Connector 
Screw connection
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Terminal Connector 
Connector M12, 8-pole
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Terminal Connector 
Connector M23, 12-pole
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Terminal Connector 
Connector M23, 12-pole
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Terminal Connector 
Connector M12, 8-pole
Guard locking monitored 
Serial diagnostics 
Product-
Type description
Terminal Connector 
Connector M12, 8-pole
Guard locking monitored 
Yes
Serial diagnostics 
Yes
Product-
Type description
Terminal Connector 
Spring pulley connection
Guard locking monitored 
Yes
Serial diagnostics 
Yes
Product-
Type description
Terminal Connector 
Connector M12, 8-pole
Guard locking monitored 
Yes
Serial diagnostics 
Yes
Product-
Type description
Terminal Connector 
Connector M12, 8-pole
Guard locking monitored 
Yes
Serial diagnostics 
Yes
Product-
Type description
Terminal Connector 
Screw connection
Guard locking monitored 
Serial diagnostics 
Product-
Type description
Terminal Connector 
Screw connection
Guard locking monitored 
Serial diagnostics 
System components