NK-T-21-1ST8-2

Item number: 103012433

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Spring-return joystick switches
  • Mounting hole 22.3 mm
  • Mounting Knurled nut
  • up to 6 mm front plate thickness
  • Suitable for food processing industry

Ordering data

Product type description

NK-T-21-1ST8-2

Article number (order number)

103012433

EAN (European Article Number)

4030661490274

eCl@ss number, version 12.0

27-37-14-04

eCl@ss number, version 11.0

27-37-14-04

eCl@ss number, version 9.0

27-37-14-04

ETIM number, version 7.0

EC000632

ETIM number, version 6.0

EC000632

Approvals - Standards

Certificates

BG

cULus

General data

Standards

EN IEC 60947-5-1

EN IEC 60947-1

Installation conditions (mechanical)

arbitrarily

Material of the operators

Plastic

Material of the front ring

Plastic

Material of the bellows

Silicone

Material thickness of the sealing bellows

1.5 mm

Colour of the front ring

Black

Colour of the bellows

Blue

Gross weight

160 g

General data - Features

Return to zero position

Yes

Sealing element, additional

Yes

External applications

Yes

Probing possible

Yes

Number of directions

2

Number of the touch position

2

Note (Touch positions)

Position A, B

Number of mechanical terminals

1

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Mechanical life, Touch position (for each position)

500,000 Operations

switching angle

20 °

Actuating force, approx.

11 N

Mounting

central nut SW41

Mechanical data - Connection technique

Termination

Connector M12, 8-pole

Mechanical data - Dimensions

Mounting depth

30 mm

Note (Mounting depth)

Plus connectors

Length of the actuator

85 mm

Mounting diameter

22.3 mm

Thickness, of the front panel, minimum

1.5 mm

Thickness of the front panel, maximum

6 mm

Diameter for the Installation to EN 60947-1

22.3 + 0.4 mm

Spacing

90 x 90 mm

Ambient conditions

Degree of protection of the contact element

IP67

Degree of protection of the front panel

IP67

IP69

Ambient temperature

-40 ... +80 °C

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

30 V

Rated impulse withstand voltage Uimp

0.5 kV

Degree of pollution

2

Electrical data

Operating current

300 mA

Utilisation category DC-12

30 VDC

Utilisation category DC-12

0.3 A

Switching capacity, maximum

7.2 W

Switching principle

Reed contacts, Non-contact principle

Maximum switching frequency

1,200 /h

Video ID: Mr-Safety-N-Programm

(Vimeo)



Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 26/04/2024, 22:34