Product image

SRB-E-302FWS-TS

  • 2 Signalling outputs
  • 2-channel time monitoring
  • 2 Safety contacts, 1 Safety Output
  • Detects standstill using 1 or 2 impulse sensors
  • additional standstill signal, e.g. PLC as second input channel
Ordering data
Product type description
SRB-E-302FWS-TS
Article number (order number)
103014754
EAN (European Article Number)
4030661511276
Certifications
Certificates
TÜV
General data
Product name
SRB-E-302FWS-TS
Standards
ISO 13849-1
EN 60947-5-1
EN 60204-1
EN 60947-5-5
IEC 61508
Climatic stress
EN 60068-2-78
Enclosure material
Glass-fibre reinforced thermoplastic, ventilated
Material of the contacts, electrical
Ag-Ni, self-cleaning, positive drive
Gross weight
170.000 g
General data - Features
Stop-Category
0
Electronic Fuse
Yes
Wire breakage detection
Yes
Short-circuit recognition
Yes
Start input
Yes
Feedback circuit
Yes
Automatic reset function
Yes
Reset edge detection
Yes
Earth connection detection
Yes
Integral System Diagnostics, status
Yes
Number of inputs for NC
2
Number of inputs for NO
1
Number of LEDs
6
Number of safety contacts
2
Number of fail-safe digital outputs
1
Number of signalling outputs
2
Safety appraisal
Standards
ISO 13849-1
IEC 62061
IEC 61508
Safety appraisal - Relay outputs
Performance level, up to
e
Control category to EN13849
4
Diagnostic Coverage (DC) Level
≥ 99 %
PFH-value
1.25 x 10⁻⁸ /h
PFD value
5.30 x 10⁻⁵
Safety Integrity Level (SIL), applicable for
3
Mission time
20 Year(s)
Common Cause Failure (CCF), minimum
65
Safety appraisal - Fail-safe digital outputs
Performance level, up to
e
Control category to EN13849
4
PFH-value
2.66 x 10-9 /h
PFD value
2.42 x 10⁻⁵
Safety Integrity Level (SIL), applicable for
3
Mission time
20 Year(s)
Mechanical data
Mounting
Snaps onto standard DIN rail to EN 60715
Mechanical life, minimum
10,000,000 Operations
Mechanical data - Connection technique
Terminal Connector
Screw connection, plug-in
rigid or flexible
Terminal designations
IEC 60947-1
Cable section, minimum
0.25 mm²
Cable section, maximum
2.5 mm²
Tightening torque of Clips
0.5 Nm
Mechanical data - Dimensions
Width
22.5 mm
Height
98 mm
Depth
115 mm
Ambient conditions
Protection class of the enclosure
IP40
Protection class of the Clearance
IP54
Protection class of Clips or Terminals
IP20
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+60 °C
Storage and transport temperature, minimum
-40 °C
Storage and transport temperature, maximum
+85 °C
Resistance to vibrations to EN 60068-2-6
10 ... 55 Hz, Amplitude 0.35 mm
Restistance to shock
30 g / 11 ms
Ambient conditions - Insulation value
Rated impulse withstand voltage, relay output
4 kV
Rated impulse withstand voltage, semiconductor output
0.8 kV
Overvoltage category
III
Degree of pollution to IEC/EN 60664-1
2
Electrical data
Rated operating voltage
24 VDC -20%/+20%, residual ripple max. 10%
Operating current
125 mA
Rated AC voltage for controls at DC minimum
19.2 VDC
Rated control voltage at DC, maximum
28.8 VDC
Electrical power consumption
3 W
Contact resistance, maximum
0.1 Ω
Note (Contact resistance)
in new state
Drop-out delay in case of power failure, typically
10 ms
Drop-out delay in case of emergency, typically
10 ms
Pull-in delay at automatic start, maximum, typically
150 ms
ON delay at automatic start
Adjustable
Pull-in delay at RESET, typically
150 ms
Switching frequency, maximum
0.3 Hz
Electrical data - Fail-safe digital outputs
Voltage drop Ud, maximum
0.5 V
Current leakage
1 mA
Voltage, Utilisation category DC13
24 VDC
Current, Utilisation category DC13
2 A
Electrical data - Safe relay outputs
Voltage, Utilisation category AC15
230 VAC
Current, Utilisation category AC-15
4 A
Voltage, Utilisation category DC13
24 VDC
Current, Utilisation category DC13
4 A
Switching capacity, minimum
10 VDC
Switching capacity, minimum
10 mA
Switching capacity, maximum
250 VAC
Switching capacity, maximum
6 A
Electrical data - Digital inputs
Conduction resistance, maximum
40 Ω
Electrical data - Digital Output
Voltage, Utilisation category DC12
24 VDC
Current, Utilisation category DC12
0.1 A
Electrical data - Relay outputs (auxiliary contacts)
Switching capacity, maximum
24 VDC
Switching capacity, maximum
1 A
Electrical data - Electromagnetic compatibility (EMC)
EMC rating
EMC-Directive
Status indication
Indicated operating states
Internal operating voltage Ui
Baustein-Status
Fault codes
Other data
Note (applications)
safe standstill monitoring
Fail-safe delay timer

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 25.10.2020 03:28:17

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: