Product image

AZ15/16-B1-2024 W / SLOT SEALING PLUG

  • Straight actuator with slot lip-seal
  • Particularly suitable for sliding doors
  • For protection against the ingress of course dirt
Ordering data
Product type description
AZ 15/16-B1-2024 MIT SCHLITZABDECKUNG
Article number (order number)
101108278
EAN (European Article Number)
4030661100524
eCl@ss number, Version 9.0
27-27-26-06
eCl@ss number, Version 11.0
27-27-26-06
General data
Product name
B1-2024 Straight actuator with slot lip-seal
Coding level according to ISO 14119
Low
Material of the actuator
Stainless steel (V2A)
Gross weight
35 g
Mechanical data
Actuator
straight
rigid
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 18:03:27

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: