Product image

PH-COM4-ER-02

no Keyfeatures
Ordering data
Product type description
PH-COM4-ER-02
Article number (order number)
103026841
EAN (European Article Number)
4030661517216
General data
Product name
Protective enclosure IP69K
Enclosure material
Polycarbonate
Gross weight
2000.000 g
Enclosure cabs material
PA6
Mechanical data - Connection technique
Terminal Connector
Cable gland permanently integrated
Length of cable
10 m
Terminal connector, Recipient
Connector plug M12, 8-pole
Terminal, Connector, Transmitter
Connector plug M12, 4-pole
Mechanical data - Dimensions
Height, minimum
500 mm
Height, maximum
890 mm
Diameter of the protective tube
50 mm
Diameter of the enclosure cabs
60 mm
Ambient conditions
Protection class
IP69K to IEC/EN 60529
Ambient temperature, minimum
-10 °C
Ambient temperature, maximum
+50 °C
Storage and transport temperature, minimum
-25 °C
Storage and transport temperature, maximum
+70 °C
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 04.08.2020 02:37:13