Product image

AZM170SK-11/02ZKA-24VAC/DC

  • Long life
  • Compact design
  • Double-insulated
  • Screw connection
  • High holding force
  • 90 mm x 84 mm x 30 mm
  • Thermoplastic enclosure
  • 1 Cable entry M 20 x 1.5
  • Interlock with protection against incorrect
    locking.
Ordering data
Product type description
AZM 170SK-11/02ZKA 24 VAC/DC
Article number (order number)
101183255
EAN (European Article Number)
4030661319094
eCl@ss number, Version 9.0
27-27-26-03
Certifications
Certificates
CE
cULus
CCC
EAC
General data
Product name
AZM 170
Standards
EN 60947-5-1
BG-GS-ET-19
Low
Active principle
electromechanical
Enclosure material
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the contacts, electrical
Silver
Gross weight
307.5 g
General data - Features
Power to lock
Yes
Number of actuating directions
2
Number of auxiliary contacts
1
Number of safety contacts
3
Safety appraisal
Standards
ISO 13849-1
Mission Time
20 Year(s)
Safety appraisal - Safety outputs
B10d Normally-closed contact (NC)
2,000,000 Operations
Mechanical data
Mechanical life, minimum
1,000,000 Operations
Clamping force in accordance with ISO14119 Fzh
1,000 N
Latching force
5 N
positive break travel
11 mm
Positive break force, minimum
17 N
Actuating speed, maximum
2 m/s
Mechanical data - Connection technique
Terminal Connector
Screw connection
Cable section, minimum
1 x 0.25 mm²
Cable section, maximum
1 x 1.5 mm², flexible
Mechanical data - Dimensions
Height of sensor
100.5 mm
Length of sensor
30 mm
Ambient conditions
Protection class
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+60 °C
Ambient conditions - Insulation value
Rated impulse withstand voltage
4 kV
Electrical data
Thermal test current
6 A
24 VAC/DC
Required rated short-circuit current to EN 60947-5-1
1,000 A
Electrical power consumption, maximum
10 W
Switching element
NO contact, NC contact
Note (Switching element)
Change-over contact with double break, type Zb or 2 NC contacts, with galvanically separated contact bridges
Switching principle
Creep circuit element
Switching frequency
1,000 /h
Other data
Note (applications)
sliding safety guard
removable guard
hinged safety guard
Scope of delivery
Included in delivery
Actuators must be ordered separately.
Notes
Note (General)
Individual coding available on request
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader
AZ 17/170-B1
101122893 AZ 17/170-B1

  • Particularly suitable for sliding doors


AZ 17/170-B1-2245
101137406 AZ 17/170-B1-2245

  • Particularly suitable for sliding doors
  • Particularly suitable for sliding doors
  • Damps vibration on guard device


AZ 17/170-B5
101122895 AZ 17/170-B5

  • Particularly suitable for sliding doors
  • Particularly suitable for sliding doors


AZ 17/170-B11
101139788 AZ 17/170-B11

  • Particularly suitable for sliding doors


AZM 170-B6
101123391 AZM 170-B6

  • Particularly suitable for hinged guards
  • For very smal actuating radii
  • The direction of actuation can be selected by applicable insertion of the insert


AZ 17/170-B15
101139789 AZ 17/170-B15

  • Particularly suitable for sliding doors
  • Particularly suitable for sliding doors

AZM170-B
101208493 AZM170-B

  • for AZ 17 and AZM 170


AZM KEY (M5)
101100887 AZM KEY (M5)

  • For manual release using M5 triangular key, available as accessory
  • For maintenance, installation, etc.


K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 04.07.2020 07:59:28