Product image

TQ 900-04

  • Robust design
  • Metal enclosure
  • Position indicator
  • Large wiring compartment
  • External watertight collar
  • 3 cable entries M 20 x 1.5
  • Twisting of towing eye not possible
  • one-side operation / wire up to 50 m long
Ordering data
Product type description
TQ 900-04
Article number (order number)
101184483
EAN (European Article Number)
4030661332857
eCl@ss number, Version 9.0
27-27-06-07
Approval - Standards
Certificates
TÜV
CCC
EAC
General data
Product name
TQ 900
Standards
IEC/EN 60947-5-1
Enclosure material
Zinc die-cast
Enclosure coating material
painted
Material of the contacts, electrical
Silver
Material of the cover
Glass-fibre, thermoplastic
Length of the wire, minimum
5 m
Length of the wire, maximum
50 m
Gross weight
320 g
General data - Features
Indicator lamp
Yes
Number of openers
4
Safety appraisal
Standards
ISO 13849-1
Mission Time
20 Year(s)
Safety appraisal - Safety outputs
B10d Normally-closed contact (NC)
100,000 Operations
Mechanical data
Mechanical life, minimum
1,000,000 Operations
Actuating force, maximum
200 N
Actuating travel
400 mm
Mechanical data - Connection technique
Terminal Connector
Screw connection
Cable section, minimum
0.75 mm²
Cable section, maximum
1 x 2.5 mm²
Note (Cable section)
All indications about the cable section are including the conductor ferrules.
Mechanical data - Dimensions
Height of the Sensor, minimum
220.3 mm
Height of the Sensor, maximum
236.3 mm
Length of sensor
69.7 mm
Width of sensor
71.5 mm
Ambient conditions
Protection class
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+70 °C
Ambient conditions - Insulation value
Rated impulse withstand voltage
6 kV
Electrical data
Thermal test current
6 A
Utilisation category AC-15
230 VAC
Utilisation category AC-15
4 A
Utilisation category DC-13
24 VDC
Utilisation category DC-13
1 A
Switching element
Opener (NC)
Switching principle
Creep circuit element
Notes
Note (General)
For lengths of over 10 m, intermediate wire supports must be installed every 3 to 5 m.
Recommended cable lengths for pull-wire Emergency-Stop switches in relation to the range of ambient temperature.
As the thimbles are subject to deformation in case of wire pull, the wire should be pulled several times after fitting. After that, the wire must be re-tensioned using the eyebolt or the tensioner.
The screwed G24-M20 indicator lamp must be ordered separately, see accessories.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader
Diagram
Product image

Information on diagram
Some descriptionMonitoring the interlock
to EN ISO 14119
Some descriptionPositive break NC contact
Some descriptionActuated
Some descriptionnot actuated
Some descriptionNormally-open contact
Some descriptionNormally-closed contact

WIRE CLAMP DUPLEX 3mm
101190917 WIRE CLAMP DUPLEX 3mm

  • for Wire rope Ø 3 mm


WIRE THIMBLE, 3mm NIRO
101203472 WIRE THIMBLE, 3mm NIRO

  • for Wire rope Ø 3 mm
  • to DIN 6899


STQ441-TH / 5 MM NIRO
101203476 STQ441-TH / 5 MM NIRO

  • for Wire rope Ø 5 mm
  • to DIN 6899


PULLEY-ASSY / STQ441-PU
101192433 PULLEY-ASSY / STQ441-PU

  • for Wire rope Ø 3 mm
  • To guide the wire rope where the path is not a straight line


TENSIONERS / STQ441-TB
101087930 TENSIONERS / STQ441-TB

  • For exact adjustment of the tension of the wire rope
  • to DIN 1480


RZ-173I-ACC-700
103005863 RZ-173I-ACC-700

  • To maintain the reaction force


S900-SH SHACKLE
101186490 S900-SH SHACKLE

  • Shackle for fixing the wire rope to the eyebolt


WIRE ROPE COMPLETE FIXING KIT-5M
103003628 WIRE ROPE COMPLETE FIXING KIT-5M

  • Ready-to-fit
  • With red PVC sheath


WIRE ROPE COMPLETE FIXING KIT-10M
103003629 WIRE ROPE COMPLETE FIXING KIT-10M

  • Ready-to-fit
  • With red PVC sheath


WIRE ROPE COMPLETE FIXING KIT-15M
103003865 WIRE ROPE COMPLETE FIXING KIT-15M

  • Ready-to-fit
  • With red PVC sheath


WIRE ROPE COMPLETE FIXING KIT-20M
103003866 WIRE ROPE COMPLETE FIXING KIT-20M

  • Ready-to-fit
  • With red PVC sheath


SEILEINRICHTUNG KOMPLETT 25 m
SEILEINRICHTUNG KOMPLETT 25 m

  • Ready-to-fit
  • With red PVC sheath


WIRE ROPE COMPLETE FIXING KIT-30M
103003630 WIRE ROPE COMPLETE FIXING KIT-30M

  • Ready-to-fit
  • With red PVC sheath


WIRE ROPE COMPLETE FIXING KIT-40M
103003867 WIRE ROPE COMPLETE FIXING KIT-40M

  • Ready-to-fit
  • With red PVC sheath


WIRE ROPE COMPLETE FIXING KIT-50M
103003631 WIRE ROPE COMPLETE FIXING KIT-50M

  • Ready-to-fit
  • With red PVC sheath


S900 TENSIONER
101186704 S900 TENSIONER

  • Smooth adjustment
  • Only one tool
  • Antiskid
  • Time-saving
  • Ergonomic
  • No risk of injury


Z/TQ900 ADAPTER PLATE (-441/73/75)
101193805 Z/TQ900 ADAPTER PLATE (-441/73/75)

  • Mounting plate set for ZQ 900 / TQ 900


ACC-CGLD-M20-MS
103006011 ACC-CGLD-M20-MS

  • cable gland M20
  • Metal film


ACC-BPL-M20-MS
103006009 ACC-BPL-M20-MS

  • Locking screw M20
  • Metal film


PL-M20-24V LED PILOT LIGHT
101150877 PL-M20-24V LED PILOT LIGHT

  • red LED and green LED
  • To be screwed in cable entries M 20 x 1.5
  • white lens (clear)


INDICATOR LIGHT 24VDC M20 ORANGE
101186263 INDICATOR LIGHT 24VDC M20 ORANGE

  • amber LED, white lens (clear)
  • To be screwed in cable entries M 20 x 1.5

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 162021-01-17T19:55:16+01:000701Europe/BerlinSun, 17 Jan 2021 19:55:16 +010016pmSunday.17pm31Europe/BerlinCET5501Europe/BerlinJanuary2021Sun, 17 Jan 2021 19:55:16 +010001pm31

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: