TAMPERPROOF SCREWS M 5 x 12

Item number: -

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

TAMPERPROOF SCREWS M 5 x 12

Mechanical data

Note (Type of the fixing screws)

The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.

Mechanical data - Dimensions

Screw length

12 mm

Screw diameter

5 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 07/07/2024, 23:08