EX-AZM 161SK-12/12RKA-024-3D
EX-AZM 161SK-12/12RKA-024-3D
Product type description: EX-AZM 161 (1)-12/12-(2)K(3)-024-3D |
(1) | |
SK | Screw connection |
CC | Cage clamps |
(2) | |
without | Latching force 5 N |
R | Latching force 30 N |
(3) | |
without | Power to unlock |
A | Power to lock |
- Screw connection
- Ex-Zone 22
- Thermoplastic enclosure
- 130 mm x 90 mm x 30 mm
- Clamping force 2000N
- 6 Contacts
- Manual release
- Interlock with protection against incorrect locking.
- cable entries 4 M 16 x 1.5
Ordering data
Product type description |
EX-AZM 161SK-12/12RKA-024-3D |
Article number (order number) |
101187045 |
EAN (European Article Number) |
4030661334080 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Explosion protection
Explosion protection: regulations |
EN IEC 60079-0 EN 60079-31 |
Explosion protection zones |
22 |
Explosion protection category |
3D |
Explosion protection designation |
D II 3D Ex tc IIIC T80°C Dc X |
General data
Standards |
EN IEC 60947-5-1 |
Working principle |
electromechanical |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Gross weight |
475 g |
General data - Features
Power to lock |
Yes |
Manual release |
Yes |
Number of actuating directions |
3 |
Number of auxiliary contacts |
2 |
Number of safety contacts |
4 |
Safety classification |
Standards |
EN ISO 13849-1 |
Performance Level, up to |
c |
Category |
1 |
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Note |
Electrical life on request. |
B10D Normally-open contact (NO) |
1,000,000 Operations |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed. |
Performance Level, up to |
d |
Category |
3 |
Note |
for 2-channel use and with suitable logic unit. |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Actuating play in direction of actuation |
5.5 mm |
Impact energy, maximum |
1 J |
Energy impact (protective case), maximum |
7 J |
Latching force |
30 N |
Positive break travel |
10 mm |
Positive break force, minimum |
20 N |
Actuating speed, maximum |
1 m/s |
Mounting |
Screws |
Type of the fixing screws |
3x M6 |
Type of the screw head |
Flat head screw |
Tightening torque of the fastening screws for the housing cover |
0.6 Nm |
Tightening torque of the fastening screws for the housing cover, minimum |
0.6 Nm |
Note |
The tightening sequence of the cover screws must be observed. This can be found in the attached drawing in the “Pictures” tab. |
Tightening torque of the cable gland |
3 Nm |
Mechanical data - Connection technique
Termination |
Screw terminals |
Cable cross-section of the cable glands, minimum |
5 mm |
Cable cross-section of the cable glands, maximum |
10 mm |
Cable section, minimum |
1 x 0.75 mm² |
Cable section, maximum |
1 x 1.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length |
30 mm |
Width |
130 mm |
Height |
90 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-10 ... +50 °C |
Note (Relative humidity) |
non-condensing non-icing |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Rated control voltage |
24 VAC |
Rated control voltage |
24 VDC |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
2.5 A |
Electrical power consumption, maximum |
10 W |
Switching element |
NO contact, NC contact |
Switching principle |
slow action, positive break NC contact |
Maximum switching frequency |
1,000 /h |
Material of the contacts, electrical |
Silver |
Electrical data - Magnet control
Magnet switch-on time |
100 % |
Test pulse duration, maximum |
5 ms |
Test pulse interval, minimum |
50 ms |
Electrical data - Safety contacts
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
2.5 A |
Electrical data - Auxiliary contacts
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
2.5 A |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. Including Ex-certified screwed cable gland and screw plug |
Note
Note (Manual release) |
For maintenance, installation, etc. For manual release using M5 triangular key, available as accessory |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Switch travel diagram
Diagram
Operating principle
103055347 EX-AZM 161SK-12/12RKA-3D
- Screw connection
- Ex-Zone 22
- Thermoplastic enclosure
- 130 mm x 90 mm x 30 mm
- Clamping force 2000N
- 6 Contacts
- Manual release
- Interlock with protection against incorrect locking.
- cable entries 4 M 16 x 1.5
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | EX-AZM 161 EX-AZM 161 I |
Typ: | siehe Typenschlüssel |
Kennzeichnung: | D II 3D Ex tc IIIC T80°C Dc X |
Beschreibung des Bauteils: | Verriegelung mit elektromagnetischer Zuhaltung für Sicherheitsfunktionen |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
EMV-Richtlinie | 2014/30/EU | |
Explosionsschutzrichtlinie (ATEX) | 2014/34/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 EN IEC 60079-0:2018 EN 60079-31:2014 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 25. September 2023 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | EX-AZM 161 EX-AZM 161 I |
Type: | See ordering code |
Marking: | D II 3D Ex tc IIIC T80°C Dc X |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 EN ISO 14119:2013 EN 60079-0:2012 + A11:2013 EN 60079-31:2014 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 20, 2021 |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/09/2024, 4:25 am