ZQ 900-11-N
ZQ 900-11-N
Product type description: ZQ 900-(1)(2) |
(1) | |
11 | 1 NO contact/1 NC contact |
13 | 1 NO contacts/3 NC contact |
22 | 2 NO contacts/2 NC contact |
02 | 2 NC contact |
04 | 4 NC contact |
(2) | |
without | without emergency-stop button |
N | with emergency-stop button |
- 3 cable entries M 20 x 1.5
- Metal enclosure
- one-side operation / wire up to 75 m long
- Release push button
- Position indicator
- Robust design
- Large wiring compartment
- Twisting of towing eye not possible
- External watertight collar
- wire pull and breakage detection
Ordering data
Product type description |
ZQ 900-11-N |
Article number (order number) |
131184474 |
EAN (European Article Number) |
8905236102172 |
eCl@ss number, version 12.0 |
27-37-12-01 |
eCl@ss number, version 11.0 |
27-37-12-01 |
eCl@ss number, version 9.0 |
27-37-12-01 |
ETIM number, version 7.0 |
EC002033 |
ETIM number, version 6.0 |
EC002033 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN ISO 13850 EN IEC 60947-5-1 EN IEC 60947-5-5 |
Housing material |
Metal, zinc die-cast |
Housing coating material |
painted |
Material of the housing cover |
Glass-fibre, thermoplastic |
Length of the wire, maximum |
75 m |
Gross weight |
1,246 g |
General data - Features
Emergency-Stop button |
Yes |
Indicator lamp |
No |
Number of auxiliary contacts |
1 |
Number of safety contacts |
1 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
100,000 Operations |
Mechanical data
Mechanical lifetime, minimum |
1,000,000 Operations |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
97.2 mm |
Width of sensor |
71.5 mm |
Height of the Sensor, minimum |
220.3 mm |
Height of the Sensor, maximum |
236.3 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +70 °C |
Relative humidity, maximum |
95 % |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
6 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Switching element |
1 NO contact, 1 NC contacts |
Switching principle |
Snap action |
Material of the contacts, electrical |
Silver |
Note
Note (General) |
For lengths of over 10 m, intermediate wire supports must be installed every 3 to 5 m. Recommended cable lengths for pull-wire Emergency-Stop switches in relation to the range of ambient temperature. As the thimbles are subject to deformation in case of wire pull, the wire should be pulled several times after fitting. After that, the wire must be re-tensioned using the eyebolt or the tensioner. At 2 m ... 5 m distance intermediate wire supports are required, see accessories The screwed G24-M20 indicator lamp must be ordered separately, see accessories. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
CCC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kzq90f08
| 132.6 kB | .png | 22.945 x 50.038 mm - 271 x 591 px - 300 dpi
| 14.6 kB | .jpg | 86.783 x 188.736 mm - 246 x 535 px - 72 dpi
| 799.6 kB | .jpg | 352.778 x 767.997 mm - 1000 x 2177 px - 72 dpi
| 127.8 kB | .png | 74.083 x 161.219 mm - 210 x 457 px - 72 dpi
| 87.6 kB | .png | 56.797 x 123.472 mm - 161 x 350 px - 72 dpi
Dimensional drawing basic component
Diagram
Characteristic curve
Operating principle
Operating principle
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/09/2025, 2:44 pm