G 50-050-M44/44Y-1601-8
Item number:
151137432
G 50-050-M44/44Y-1601-8
Item number:
151137432
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- Metal enclosure with impact-resistant plastic hood
- Various cam shapes for varying switch travel
- Available for easy adjustment of switching points by setting disk cams from front
Ordering data
Product type description |
G 50-050-M44/44Y-1601-8 |
Article number (order number) |
151137432 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus |
General data
Housing material |
Light alloy die-casting |
Material of the housing cover |
Glass-fibre, thermoplastic |
Gross weight |
380 g |
General data - Features
Number of normally closed (NC) |
8 |
Number of NC, left |
4 |
Number of NC, right |
4 |
Number of normally open (NO) |
8 |
Number of NO, left |
4 |
Number of NO, right |
4 |
Number of cams 90° |
8 |
Front adjustable cams |
Yes |
Mechanical data
Mounting |
floor mounting |
Gear ratio |
1:50 |
Type of shaft mounting |
Full shaft |
Mechanical data - Connection technique
Cable entry |
2 x M20 x 1,5 |
Cable section, maximum |
2.5 mm² |
Mechanical data - Dimensions
Length |
244 mm |
Width |
120 mm |
Height |
114 mm |
Length of shaft |
44 mm |
Diameter of Shaft |
12 mm |
Tolerance of the diameter of shaft |
h8 |
Ambient conditions
Degree of protection |
IP65 |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Material of the contacts, electrical |
Silver |
Switch element left |
M 697-11-1 |
Switch element right |
M 697-11-1 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing miscellaneous
Assembly example
EU Conformity Declaration
EU Declaration of Conformity | ![]() |
Original | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA Internet: www.schmersal.com.cn |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | G50, G150, G50-2047 |
Type: | See ordering code |
Description of the component: | Gear switch |
Relevant Directives: | 1) Machinery Directive | 2006/42/EC |
2) Low Voltage Directive | 2014/35/EU | |
RoHS-Directive | 2011/65/EU |
Affixing of the CE conformity mark: | 1) for safety components, whose type plate is labelled "safety component" 2) for gear switches without safety function |
Applied standards: | EN 60947-5-1:2017 + AC:2020 DIN 56950-1: 2012 1) |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Shanghai, June 12, 2023 |
![]() |
Authorised signature Michele Seassaro Managing Director |
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/09/2025, 14:42