M 630-11-3-E40-II
M 630-11-3-E40-II
Downloads
- Thermoplastic enclosure
- Soldering, plug or universal terminals
Ordering data
Product type description |
M 630-11-3-E40-II |
Article number (order number) |
101087394 |
EAN (European Article Number) |
4030661061771 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
General data
Standards |
EN IEC 60947-5-1 |
Housing material |
Glass-fibre, reinforced thermoplastic |
Material of the actuator |
Glass-fibre, thermoplastic |
Lever material |
Stainless steel |
Gross weight |
10 g |
General data - Features
Number of normally closed (NC) |
1 |
Number of normally open (NO) |
1 |
Mechanical data
Actuating element |
Lever shape E |
Roller material |
Glass-fibre, reinforced thermoplastic |
Mechanical life, minimum |
30,000,000 Operations |
Contact opening |
0.9 mm |
Actuating speed, minimum |
1 mm/min |
Note (Switchover time) |
Switchover time in accordance with actuating speed |
Repeat accuracy of switching points |
0.05 mm |
Mechanical data - Connection technique
Termination |
Flat plug-in connector |
Cable section, maximum |
1.5 mm² |
Ambient conditions
Degree of protection of the enclosure |
IP40 |
Degree of protection of clips or terminals |
IP00 |
Ambient temperature |
-30 ... +120 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 V |
Rated impulse withstand voltage Uimp |
4 kV |
Degree of pollution |
2 |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Switching element |
Change-over contact with single break |
Switching principle |
Snap action with self-cleaning contact |
Bounce duration, maximum |
5 ms |
Maximale Schalthäufigkeit |
10,000 /h |
Switchover time, maximum |
30 ms |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Datasheet (provisional PDF)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Description of the component: | Micro switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Place and date of issue: | Wuppertal, February 1, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Type: | See ordering code |
Description of the component: | Micro switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/02/2025, 04:51