SLC440-ER-1450-14-01
SLC440-ER-1450-14-01
Product type description: SLC440-ER-(1)-(2)-(3) |
(1) | |
0170 | Protection field height 170 mm |
0250 | Protection field height 250 mm |
0330 | Protection field height 330 mm |
0410 | Protection field height 410 mm |
0490 | Protection field height 490 mm |
0570 | Protection field height 570 mm |
0650 | Protection field height 650 mm |
0730 | Protection field height 730 mm |
0810 | Protection field height 810 mm |
0890 | Protection field height 890 mm |
0970 | Protection field height 970 mm |
1050 | Protection field height 1050 mm |
1130 | Protection field height 1130 mm |
1210 | Protection field height 1210 mm |
1290 | Protection field height 1290 mm |
1370 | Protection field height 1370 mm |
1450 | Protection field height 1450 mm |
1530 | Protection field height 1530 mm |
1610 | Protection field height 1610 mm |
1690 | Protection field height 1690 mm |
1770 | Protection field height 1770 mm |
1850 | Protection field height 1850 mm |
1930 | Protection field height 1930 mm |
(2) | |
14 | Resolution 14 mm (Range 0.3 …) 7 m |
30 | Resolution 30 mm (Range 0.3 …) 10 m |
(3) | |
Without integrated status light, without Bluetooth | |
01 | Integrated status light, with Bluetooth |
H1 | Integrated status light, with Bluetooth, high range Resolution 14 mm, Range 3 m ... 10 m Resolution 30 mm, Range 4 m ... 20 m |
- Safety type 4 in accordance with IEC 61496-1
- Status and diagnostics via App with bluetooth
- active integrated set-up tool
- Blanking: fixed/floating
- Double acknowledgement/reset
- Integrated contactor control
- Beam coding
- Process safety with highest availability
- User-friendly parameter setting, no tools required
- optional degree of protection IP69 with protective enclosure (accessories)
Ordering data
Product type description |
SLC440-ER-1450-14-01 |
Article number (order number) |
101216631 |
EAN (European Article Number) |
4030661409184 |
eCl@ss number, version 12.0 |
27-27-27-04 |
eCl@ss number, version 11.0 |
27-27-27-04 |
eCl@ss number, version 9.0 |
27-27-27-04 |
ETIM number, version 7.0 |
EC002549 |
ETIM number, version 6.0 |
EC002549 |
Approvals - Standards
Certificates |
TÜV cULus ECOLAB |
General data
Standards |
EN IEC 61496-2 EN IEC 61496-1 |
Note (Software Version) |
as of 2021 Version 3.1 |
Housing material |
Aluminium |
Reaction time, maximum |
20 ms |
Gross weight |
2,430 g |
Bluetooth transmission power, maximum |
2 µW |
Bluetooth transmission frequency |
2.400 … 2.483 GHz |
Radiation emission level to EN 12198-1 |
Category 0 |
Risk group classification of lamp systems to EN 62471 |
free group |
General data - Features
Restart interlock (manual reset) |
Yes |
Contactor control integrated |
Yes |
Beam coding available |
Yes |
Blanking function |
Yes |
7-segment display |
Yes |
Integral system diagnostics, status |
Yes |
Integral system diagnostics |
Yes |
Bluetooth |
Yes |
Number of fail-safe digital outputs |
2 |
Number of beams |
144 |
Safety classification |
Vorschriften |
EN ISO 13849-1 EN IEC 62061 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
5.14 x 10⁻⁹ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Safety type in accordance with IEC 61496-1 |
4 |
Mechanical data
Detection ability for test bodies at v = 1.6 m/s |
14 mm |
Height of the protection field |
1,450 mm |
Height of the protection field, minimum |
3 mm |
Range, protection field, minimum |
0.3 m |
Range, protection field, maximum |
7 m |
Note |
Reduction in range by 10% at an ambient temperature of -25°C |
Wave length of the laserdiode |
880 nm |
Mechanical data - Connection technique
Termination |
Connector |
Terminal connector, Recipient |
Connector plug M12, 8-pole |
Terminal, Connector, Transmitter |
Connector plug M12, 4-pole |
Length of the connectable cable, maximum |
100 m |
Terminal (mechanical) |
with metal thread |
Mechanical data - Dimensions
Height of transmitter |
1,531 mm |
Height of Receiver |
1,541 mm |
Length of sensor |
33 mm |
Width of sensor |
27.8 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +50 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz |
Restistance to shock |
10 g, 16 ms, to EN 60028-2-29 |
Protection class |
III |
Electrical data
Operating voltage |
24 VDC -10 % / +10 % ((PELV) supply unit Imax 2.0 A, according to EN 60204 (power failure ≤ 20 ms)) |
|
Rated operating voltage |
24 VDC |
|
Rated operating current, Emitter |
200 mA |
|
|
700 mA |
Electrical data - Control inputs
Designation, Control inputs |
Release/restart and Restart 2 |
Switching thresholds |
11 … 30 V (HIGH) 0 … 2 V (LOW) |
Current consumption |
3 … 10 mA (HIGH) 0 … 2 mA (LOW) |
Actuation time for manual start |
50 … 1500 ms |
Note |
signal transmission in case of falling edge |
Electrical data - Control inputs EDM
Designation, Contactor controls EDM (Feedback circuits) |
Contactor control |
Switching thresholds |
11 … 30 V (HIGH) 0 … 2 V (LOW) |
Current consumption |
3 … 10 mA (HIGH) 0 … 2 mA (LOW) |
Reaction time of the external devices, maximum |
500 ms |
Electrical data - Safety digital outputs
Designation, Safety outputs |
OSSD 1 and OSSD 2 |
Output current, (fail-safe output), maximum |
0.25 A |
Design of control elements |
OSSD, short-circuit proof, p-type |
Leakage current Ir, maximum |
1 mA |
Test pulse interval, typical |
750 ms |
Test pulse duration, maximum |
0.1 ms |
Classification ZVEI CB24I, Source |
C3 |
Classification ZVEI CB24I, Sink |
C1 C2 C3 |
Load capacity, maximum |
2.2 µF |
Load inductance, maximum |
2 H |
Note |
The load inductance generates an induced voltage during the switch-off, which compromises the downstream components (sparkquenching element). |
Switching voltage |
15 … 26.4 V (HIGH) 0 … 2 V (LOW) |
Note |
According to EN 61131-2 |
Note |
In case of failure, the leakage current flows to the OSSD cable. The downstream control element must recognise this state as LOW. A safety PLC must detect this state. |
Conduction resistance, maximum |
2.5 Ω |
LED status display - LED 01
LED status |
OSSD ON, OSSD OFF, restart, signal reception, blanking, information, Bluetooth |
LED position |
Receiver |
LED status display - LED 02
LED status |
transmitting and status |
LED position |
Emitter |
Other data
Note (applications) |
automatic mode, restart interlock, double reset, contactor control, beam blanking fixed and floating, beam coding A |
Pin assignment
Connection |
Receiver |
PIN 1 |
Release/restart interlock Acknowledgement restart interlock |
PIN 2 |
24 VDC power supply |
PIN 3 |
OSSD 1 Safety output 1 |
PIN 4 |
OSSD 2 Safety output 2 |
PIN 5 |
Restart 2 Acknowledgement restart interlock 2 |
PIN 6 |
DOUT Operating Mode |
PIN 7 |
0 VDC power supply |
PIN 8 |
Contactor control Input EDM |
Connection |
Emitter |
PIN 1 |
24 VDC power supply |
PIN 2 |
COD1 Coding 1 |
PIN 3 |
0 VDC power supply |
PIN 4 |
COD2 Coding 2 |
Scope of delivery
Scope of delivery |
Kit with 2 mounting angles |
Accessory
Recommended safety switchgear |
SRB-E 301 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
BG-test certificate
UL Certificate
ECOLAB certification
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Wiring example
Contact arrangement
Contact arrangement
UK Declaration of Conformity | ![]() |
Company: | Safety Control GmbH Am Industriepark 2a 84453 Mühldorf / Inn Germany |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | Series SLC440 Series SLG440 |
Type: | See ordering code |
Description of the component: | Safety light curtain / Safety light grid |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Radio Equipment Regulations | 2017 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 61496-1:2013 EN 61496-2:2013 EN 300 328 V2.2.2:2019 EN ISO 13849-1:2015 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Approved body for Type Examination: | TÜV NORD CERT GmbH Langemarckstr. 20 45141 Essen ID n°: 0044 |
Type examination certificate: | 44 205 16019910 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Mühldorf, September 5, 2022 |
![]() | ![]() |
Authorised signature Klaus Schuster Managing Director | Authorised signature Christian Spranger Managing Director |
EU Declaration of Conformity | ![]() |
Original | Safety Control GmbH Am Industriepark 2a 84453 Mühldorf / Inn Germany |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | Series SLC440 Series SLG440 |
Type: | See ordering code |
Description of the component: | Safety light curtain / safety light grid |
Relevant Directives: | Machinery Directive | 2006/42/EC |
RED-Directive | 2014/53/EU | |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 61496-1:2013 EN 61496-2:2013 EN 300 328 V2.2.2:2019 EN ISO 13849-1:2015 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Notified body for Type Examination: | TÜV NORD CERT GmbH Langemarckstr. 20, 45141 Essen ID n°: 0044 |
EC-Type Examination Certificate: | 44 205 16019910 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Mühldorf, March 2, 2021 |
![]() | ![]() |
Authorised signature Klaus Schuster Managing Director | Authorised signature Christian Spranger Managing Director |
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/08/2025, 21:48