M 630-11-3-A30-II
Artikelnummer:
101088381
M 630-11-3-A30-II
Artikelnummer:
101088381
- Plasthus
- löd-, stickkontakt eller universalanslutning
Beställningsinformation
Produktbeteckning |
M 630-11-3-A30-II |
Artikelnummer (beställningsnummer) |
101088381 |
EAN (European Article Number) |
4030661265810 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss nummer, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Globala egenskaper
Föreskrifter |
EN IEC 60947-5-1 |
Kapslingens material |
Plast, glasfiberförstärkt termoplast |
Aktiveringsorganets material |
Glass-fibre, thermoplastic |
Armens material |
Stainless steel |
Bruttovikt |
10 g |
Allmänna data - Egenskaper
Antal öppnare |
1 |
Antal slutare |
1 |
Mekaniska data
Manövreringselement |
Lever shape A |
Mekanisk livslängd, minimum |
30 000 000 kopplingar |
Contact opening |
0.9 mm |
Aktiveringshastighet, minimum |
1 mm/min |
Notera (kontaktomslagstid) |
Kontaktomslagstid beroende på aktiveringshastigheten |
Repeat accuracy of switching points |
0,05 mm |
Mechanical data - Connection technique
Anslutning, kontakt |
Platt stickkontakt |
Anslutningsarea, maximum |
1,5 mm² |
Omgivningsförhållanden
Kapslingens skyddsklass |
IP40 |
Plintarnas resp. anslutningarnas skyddsklass |
IP00 |
Ambient temperature |
-30 ... +120 °C |
Ambient conditions - Insulation values
Isolationsmärkspänning |
250 V |
Märkstötspänning |
4 kV |
Nersmutsningsgrad enligt VDE 0100 |
2 |
Elektriska data
Termisk testström |
10 A |
Brukskategori AC-15 |
230 VAC |
Brukskategori AC-15 |
4 A |
Kopplingsdon |
Change-over contact with single break |
Kopplingsprincip |
Momentkontakter med självrensande kontakter |
Kontaktstudslängd, maximum |
5 ms |
kopplingsfrekvens |
10 000 /h |
Kontaktomslagstid, maximum |
30 ms |
Kontakternas material, elektriskt |
Silver |
Språk filter
Datablad
Datablad (preliminär PDF)
Ladda ned senaste versionen av Adobe reader
Produktbild (singelfoto i katalog)
Måttritning (grundkomponent)
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Description of the component: | Micro switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Place and date of issue: | Wuppertal, February 1, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Type: | See ordering code |
Description of the component: | Micro switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Nordiska AB, F O Petersons gata 28, S-421 31 Västra Frölunda
Alla data och värden har kontrollerats noga. Bilder kan avvika från originalet. Ytterligare tekniska data finns i manualen. Tekniska ändringar och fel förbehålles.
Genererat den 2025-02-21 22:45