schmersal_s_icon.png

EX-TV10S 335-11Z-3D

Ürün numarası: 101193005

Downloads

TraceParts CAD Verileri
ePLAN Veri
CADENAS CAD Verileri
  • 1 Cable entry M 20 x 1.5
  • Ex-Zone 22
  • Metal enclosure
  • Actuator shaft can be turned 360°
  • Actuator heads can be repositioned by 4 x 90°
  • 40,5 mm x 107 mm x 65,3 mm
  • Good resistance to oil and petroleum spirit

Ordering data

Product type description

EX-TV10S 335-11Z-3D

Article number (order number)

101193005

EAN (European Article Number)

4030661354705

Approvals - Standards

Certificates

cULus

ATEX (Konformitätserklärung)

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN IEC 60079-15

EN 60079-31

Explosion protection zones

2

22

Explosion protection category

3G

3D

Explosion protection designation

D II 3G Ex nC IIC T5 Gc X

D II 3D Ex tc IIIC T90°C Dc X

Manufacturer declaration

ATEX Zone 2 and 22

General data

Housing construction form

Norm yapı tasarımı

Actuator type to EN 50041

A

Housing material

Aluminyum

Housing coating material

boyanmış

Lever material

Metal tabaka

Gross weight

379 g

General data - Features

Number of auxiliary contacts

1

Number of safety contacts

1

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Mechanical data

Actuating element

Makara kolu

Roller material

Plastik

Mechanical life, minimum

30.000.000 Operations

Mounting hole for the shaft

10 mm

Impact energy, maximum

4 J

Actuating speed, maximum

2,5 m/s

Note (Actuating speed)

Anahtar eksenine 30° aktüatör açısı ile aktüatör hız

Mechanical data - Connection technique

Termination

Vida bağlantısı M20 x 1.5

Cable cross-section of the cable glands, minimum

7 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

0,75 mm²

Cable section, maximum

2,5 mm²

Note

Kablo kısmı hakkındaki bütün göstergeler iletken yüksüklerini dahil ediyor.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

60,6 mm

Width of sensor

40,5 mm

Height of sensor

134 mm

Ambient conditions

Degree of protection

IP67

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

1 Normalde açık kontakt (NO)/1 normalde kapalı kontakt (NC)

Maximale Schalthäufigkeit

5.000 /h

Material of the contacts, electrical

AgCdO, kendi kendini temizler, pozitif hareket

Switch hareket şeması

Switch hareket şeması

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-TV.S 335
Type:See ordering code
Marking:D II 3D Ex tc IIIC T90°C Dc X
Description of the component:Hinge safety switch
Relevant Directives:Machinery Directive2006/42/EC
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN IEC 60079-0:2018
EN 60079-31:2014
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, November 29, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Veriler ve ayrıntılar dikkatli bir şekilde kontrol edilmişlerdir. Görüntüler orijinalden farklı olabilir. Daha fazla teknik veri kılavuzda bulunabilir. Teknik değişiklikler ve hatalar olabilir.

Udarbejdet d. 31.03.2025 10:26