
AZM201
- 热塑外壳
- 传感器链最大长度 200 m
- 31串联传感器的自我监控
- 使用RFID技术进行编码,符合ISO 14119
- 3 运行状态指示灯
- 传感器技术允许操动件和门锁之间,允许垂直± 5 mm, 水平± 3 mm的偏差
- 适合滑动和铰链门
- 智能诊断
- 手动解锁
- 防护等级 IP66, IP67
- 高持紧力 2000 N
- 对称构造形式,装配在40mm型材上
- OSSD 安全输出
- 适用于改造的紧急逃逸/紧急解锁功能
产品描述: AZM201(1)-(2)-(3)-T-(4)-(5) |
(1) | |
Z | 电磁安全锁,受监控 |
B | 操动件,受监控 |
(2) | |
无 | 标准编码 |
I1 | 独立编码 |
I2 | 独立编码,多次示教 |
(3) | |
SK | 螺丝端子 |
CC | 笼式接线夹 |
ST2 | 连接插头M12,8芯 |
(4) | |
1P2PW | 1诊断输出,p型和>2安全输出,p型>(组合诊断信号:防护系统关闭和互锁锁定) |
SD2P | 串联诊断输出以及2个P型安全输出 |
(5) | |
无 | 通电开锁 |
A | 通电上锁 |
并非所有根据本订单代码可能的组件变体都可用和/或在技术上可行。
编码
连接器
操动件,受监控
空闲可分配的按钮
电磁安全锁,受监控
通电上锁
通电解锁
串联诊断
系统组件
操动件
附件

ACC-AZM150-PT-T-45MM
Push button emergency exit
- Suitable for a spar thickness of 40 mm with mounting plate MP-AZM150-1
- Retrofit set for AZM150
intuitive usage due to similarity to emergency stop
can be shortened by the customer up to a minimum frame thickness of 20 mm

ACC-AZM150-PT-T-170MM
Push button emergency exit
suitable for a maximum frame thickness of 170 mm
- Retrofit set for AZM150
intuitive usage due to similarity to emergency stop
can be shortened by the customer up to a minimum frame thickness of 20 mm

ACC-AZM150-PT-N-45MM
Push button emergency release
- Suitable for a spar thickness of 40 mm with mounting plate MP-AZM150-1
- Retrofit set for AZM150
intuitive usage due to similarity to emergency stop
can be shortened by the customer up to a minimum frame thickness of 20 mm

ACC-AZM150-PT-N-170MM
Push button emergency release
suitable for a maximum frame thickness of 170 mm
- Retrofit set for AZM150
intuitive usage due to similarity to emergency stop
can be shortened by the customer up to a minimum frame thickness of 20 mm