G 50/150
项目编号:
-
- 金属外壳,带抗冲击塑料罩
- 各种凸轮形状用于不同的开关行程
- 可通过设置前端磁盘凸轮轻松调节开关点
订货数据
产品描述 |
G 50/150 |
语言条件
数据表
操作指南及符合性声明
数据表(临时PDF文件)
下载最新版本的Adobe Reader
EU Conformity Declaration
EU Declaration of Conformity |
Original | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA Internet: www.schmersal.com.cn |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | G50, G150, G50-2047 |
Type: | See ordering code |
Description of the component: | Gear switch |
Relevant Directives: | 1) Machinery Directive | 2006/42/EC |
2) Low Voltage Directive | 2014/35/EU | |
RoHS-Directive | 2011/65/EU |
Affixing of the CE conformity mark: | 1) for safety components, whose type plate is labelled "safety component" 2) for gear switches without safety function |
Applied standards: | EN 60947-5-1:2017 + AC:2020 DIN 56950-1: 2012 1) |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Shanghai, June 12, 2023 |
Authorised signature Michele Seassaro Managing Director |
施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,
所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。
生成日期 2024/6/29 下午9:21