schmersal_s_icon.png

AZ 17-02ZK

Item number: 161121961

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:

AZ 17-(1)Z(2)K-(3)-(4)-(5)


(1)
111 NO contact/1 NC contact
022 NC contact

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutM16 cable gland
2243Front cable entry
2243-1Rear cable entry
STM12 connector, 4 pole

(4)
1637Gold-plated contacts

(5)
5MCable length 5 m
6MCable length 6 m
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • cable gland M16
  • 30 mm x 60 mm x 30 mm
  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • small body
  • Universal coding
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • 8 actuating planes

Ordering data

Product type description

AZ 17-02ZK

Article number (order number)

161121961

EAN (European Article Number)

4030661049694

eCl@ss number, version 12.0

27-27-26-02

eCl@ss number, version 11.0

27-27-26-02

eCl@ss number, version 9.0

27-27-26-02

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-1

Coding level according to EN ISO 14119

Low

Working principle

electromechanical

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Gross weight

85 g

General data - Features

Number of actuating directions

2

Number of safety contacts

2

Number of cable glands

1

Safety classification

Vorschriften

EN ISO 13849-1

Performance Level, up to

c

Category

1

B10D Normally-closed contact (NC)

2,000,000 Operations

Note

Electrical life on request.

Mission time

20 Year(s)

Safety classification - Fault exclusion

Please note:

Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.

Performance Level, up to

d

Category

3

Note

for 2-channel use and with suitable logic unit.

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Latching force

5 N

Positive break travel

11 mm

Positive break force per NC contact, minimum

17 N

Actuating speed, maximum

2 m/s

Mounting

Screws

Type of the fixing screws

2x M4

Tightening torque of the fastening screws for the housing cover, minimum

0.7 Nm

Tightening torque of the fastening screws for the housing cover, maximum

1 Nm

Note

Torx T10

Mechanical data - Connection technique

Cable entry

M16 x 1.5

Termination

IDC method of termination

Cable section, minimum

0.75 mm²

Cable section, maximum

1 mm²

Allowed type of cable

flexible

Mechanical data - Dimensions

Length of sensor

30 mm

Width of sensor

30 mm

Height of sensor

60 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-30 ... +80 °C

Storage and transport temperature

-30 ... +85 °C

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Switching element

2 NC contact

Switching principle

slow action, positive break NC contact

Maximale Schalthäufigkeit

2,000 /h

Material of the contacts, electrical

Silver

Electrical data - Safety contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Other data

Note (applications)

sliding safety guard

removable guard

hinged safety guard

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Slot sealing plugs

Slot cover for dust-proof covering of the opening not in use

Note

Note (General)

This type termination (IDC) method enables simple connetion of flexible conductors without the need for the use of conductor ferrules

Switch travel diagram

Diagram

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:ACE Schmersal
Eletroeletrônica Industrial Ltda.
Av. Brasil, nº 815
Jardim Esplanada
CEP: 18557-646 Boituva - SP
Brasil
Internet: www.schmersal.com.br
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AZ 17
Type:See ordering code
Description of the component:Positive break position switch with separate actuator for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
EN ISO 14119:2013
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Boituva, June 17, 2022
  GRA_SIG_ksig-y23
 Authorised signature
Marco Antonio De Dato
Head of Engineering and Design

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-02-06, 12:56 p.m.