schmersal_s_icon.png

AZM300Z-ST-AS-P-N

Item number: 103009478

  • Thermoplastic enclosure
  • Universal coding with RFID technology
  • Suitable for hinged and sliding guards
  • 3 different directions of actuation
  • Guard locking monitored
  • Power to unlock
  • Emergency release
  • Solenoid supply 24 VDC (Aux)
  • hygienic design
  • Protection class IP 69
  • Solenoid interlock with integrated AS-i Safety Interface
  • Universal repeatedly teachable or individual coding because of the RFID technology
  • I-variants with coding level HIGH to ISO 14119
  • 2 integrated snap-in stages

Ordering data

Product type description

AZM300Z-ST-AS-P-N

Article number (order number)

103009478

EAN (European Article Number)

4030661462004

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

TÜV

cULus

ASi-SaW

ECOLAB

ANATEL

General data

Standards

EN IEC 62026-2

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-3

EN IEC 61508

Coding

Universal coding

Coding level according to EN ISO 14119

Low

Working principle

RFID

Frequency band RFID

125 kHz

Transmitter output RFID, maximum

-6 dB/m

Housing material

Glass-fibre, reinforced thermoplastic

Reaction time, maximum

120 ms

Duration of risk, maximum

200 ms

Gross weight

646 g

General data - Features

Power to unlock

Yes

Solenoid interlock monitored

Yes

Latching

Yes

Emergency release

Yes

Safety functions

Yes

Integral system diagnostics, status

Yes

Number of actuating directions

3

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 61508

Safety classification - Interlocking function

Performance Level, up to

e

Category

4

PFH value

1.34 x 10⁻⁹ /h

PFD value

2.34 x 10⁻⁴

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety classification - Guard locking function

Performance Level, up to

e

Note (Performance Level)

Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions.

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Note (Mechanical life)

When using as door stop: ≥ 50.000 operations (door mass ≤ 5 kg and actuating speed ≤ 0.5 m/s)

Angular misalignment between solenoid interlock and actuator, maximum

2 °

Holding force FZh in accordance with EN ISO 14119

1,150 N

Holding force Fmax, maximum

1,500 N

Latching force, adjustable, position 1

25 N

Latching force, adjustable, position 2

50 N

Type of the fixing screws

2x M6

Tightening torque of the fixing screws, minimum

6 Nm

Tightening torque of the fixing screws, maximum

7 Nm

Mechanical data - Switching distances

Switch distance, typical

2 mm

Assured switching distance "ON" Sao

1 mm

Assured switching distance "OFF" Sar

20 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-3

Mechanical data - Connection technique

Termination

Connector plug M12, 4-pole, (A-coding)

Mechanical data - Dimensions

Length of sensor

146 mm

Width of sensor

87.5 mm

Height of sensor

55 mm

Ambient conditions

Degree of protection

IP66

IP67

IP69

Ambient temperature

+0 ... +60 °C

Storage and transport temperature

-10 ... +90 °C

Relative humidity, maximum

93 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Time to readiness, maximum

5,000 ms

Electrical data - AS Interface

Rated operating voltage

18 ... 31.6 VDC (Protection against polarity reversal)

AS-i Current consumption, maximum

100 mA

Electrical data - AS-Interface specification

AS-i Specification

Safety-Slave

AS-i Version

V 3.0

AS-i Profile

S-7.B.F.E

AS-i Input, Channel 1

Data bits DI 0 / DI 1 = dynamic code transmission

AS-i Input, Channel 2

Data bits DI 2 / DI 3 = dynamic code transmission

AS-i Outputs, DO 0

Solenoid control

AS-i Outputs, DO 1

No Function

AS-i Outputs, DO 2

No Function

AS-i Outputs, DO 3

No Function

AS-i Parameter bits, P0

Safety guard closed and can be locked

AS-i Parameter bits, P1

Solenoid interlock locked

AS-i Parameter bits, P2

Auxiliary voltage in

AS-i Parameter bits, P3

Internal device error (FID)

Note (AS-i Parameter bits)

Set the parameter outputs to "1111" (0xF)

FID: periphery error

AS-i Input module address

0

Note (AS-i Input module address)

Preset to address 0, can be changed through AS-interface bus master or hand-held programming device

Electrical data - Auxiliary voltage

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

Current consumption

300 mA

Rated operating voltage

24 VDC

Fuse rating

4 A

Electrical data - Magnet control

Magnet switch-on time

100 %

Status indication

Note (LED switching conditions display)

(1) green/red LED (AS-i duo LED): Supply voltage/communication error/slave address = 0/periphery error detected/device error detected/manipulation protection active

(2) LED yellow: Device condition (Enabling status)

(3) LED red: Internal device error

Pin assignment

PIN 1

AS-Interface +

PIN 2

Aux - (P)

PIN 3

AS-Interface -

PIN 4

Aux + (P)

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

AZ/AZM300-B1

Note

Note (General)

For doors that are flush with the door frame, the optional mounting plate MP-AZ/AZM300-1 can be used.

For glass and Makrolon doors, the optional mounting kit MS-AZ/AZM300-B1-1 can be used.

As long as the actuating unit remains inserted in the solenoid interlock, the unlocked safety guard can be relocked. In this case, the safety outputs are re-enabled, so that the safety guard must not be opened.

Note voltage AUX DC

stabilised PELV power supply

Language filter

Download the latest version of Adobe Reader

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZM300-AS
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions with integrated AS-i Safety at Work
Relevant Directives:Machinery Directive2006/42/EC
 RED-Directive2014/53/EU
 RoHS-Directive2011/65/EU
Applied standards:IEC 60947-5-3:2013
EN ISO 14119:2013
EN 300 330 V2.1.1:2017
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205.5281.03/20
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, March 4, 2021
  GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-04-09, 9:06 a.m.