schmersal_s_icon.png

SLC440-ER-0170-14-H1

Item number: 103039577

Product type description:
SLC440-ER-(1)-(2)-(3)

(1)
0170Protection field height 170 mm
0250Protection field height 250 mm
0330Protection field height 330 mm
0410Protection field height 410 mm
0490Protection field height 490 mm
0570Protection field height 570 mm
0650Protection field height 650 mm
0730Protection field height 730 mm
0810Protection field height 810 mm
0890Protection field height 890 mm
0970Protection field height 970 mm
1050Protection field height 1050 mm
1130Protection field height 1130 mm
1210Protection field height 1210 mm
1290Protection field height 1290 mm
1370Protection field height 1370 mm
1450Protection field height 1450 mm
1530Protection field height 1530 mm
1610Protection field height 1610 mm
1690Protection field height 1690 mm
1770Protection field height 1770 mm
1850Protection field height 1850 mm
1930Protection field height 1930 mm

(2)
14Resolution 14 mm (Range 0.3 …) 7 m
30Resolution 30 mm (Range 0.3 …) 10 m

(3)
 Without integrated status light, without Bluetooth
01Integrated status light, with Bluetooth
H1Integrated status light, with Bluetooth, high range
Resolution 14 mm, Range 3 m ... 10 m
Resolution 30 mm, Range 4 m ... 20 m
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Safety type 4 in accordance with IEC 61496-1
  • Status and diagnostics via App with bluetooth
  • active integrated set-up tool
  • Blanking: fixed/floating
  • Double acknowledgement/reset
  • Integrated contactor control
  • Beam coding
  • Process safety with highest availability
  • User-friendly parameter setting, no tools required
  • optional degree of protection IP69 with protective enclosure (accessories)

Ordering data

Product type description

SLC440-ER-0170-14-H1

Article number (order number)

103039577

EAN (European Article Number)

4030661551685

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Approvals - Standards

Certificates

TÜV

cULus

ECOLAB

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Note (Software Version)

as of 2021 Version 3.1

Housing material

Aluminium

Reaction time, maximum

10 ms

Bluetooth transmission power, maximum

2 µW

Bluetooth transmission frequency

2.400 … 2.483 GHz

Radiation emission level to EN 12198-1

Category 0

Risk group classification of lamp systems to EN 62471

free group

General data - Features

Restart interlock (manual reset)

Yes

Contactor control integrated

Yes

Beam coding available

Yes

Blanking function

Yes

7-segment display

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Bluetooth

Yes

Number of fail-safe digital outputs

2

Number of beams

16

Safety classification

Standards

EN ISO 13849-1

EN IEC 62061

Performance Level, up to

e

Category

4

PFH value

5.14 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

14 mm

Height of the protection field

170 mm

Height of the protection field, minimum

3 mm

Range, protection field, minimum

3 m

Range, protection field, maximum

10 m

Note

Reduction in range by 10% at an ambient temperature of -25°C

Wave length of the laserdiode

850 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 8-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Length of the connectable cable, maximum

100 m

Terminal (mechanical)

with metal thread

Mechanical data - Dimensions

Height of transmitter

251 mm

Height of Receiver

261 mm

Length of sensor

33 mm

Width of sensor

27.8 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz

Restistance to shock

10 g, 16 ms, to EN 60028-2-29

Protection class

III

Electrical data

Operating voltage

24 VDC -10 % / +10 % ((PELV) supply unit Imax 2.0 A, according to EN 60204 (power failure ≤ 20 ms))

Rated operating voltage

24 VDC

Rated operating current, Emitter

200 mA

Rated operating current, Receiver

700 mA

Electrical data - Control inputs

Designation, Control inputs

Release/restart and Restart 2

Switching thresholds

11 … 30 V (HIGH)

0 … 2 V (LOW)

Current consumption

3 … 10 mA (HIGH)

0 … 2 mA (LOW)

Actuation time for manual start

50 … 1500 ms

Note

signal transmission in case of falling edge

Electrical data - Control inputs EDM

Designation, Contactor controls EDM (Feedback circuits)

Contactor control

Switching thresholds

11 … 30 V (HIGH)

0 … 2 V (LOW)

Current consumption

3 … 10 mA (HIGH)

0 … 2 mA (LOW)

Reaction time of the external devices, maximum

500 ms

Electrical data - Safety digital outputs

Designation, Safety outputs

OSSD 1 and OSSD 2

Output current, (fail-safe output), maximum

0.25 A

Design of control elements

OSSD, short-circuit proof, p-type

Leakage current Ir, maximum

1 mA

Test pulse interval, typical

750 ms

Test pulse duration, maximum

0.1 ms

Classification ZVEI CB24I, Source

C3

Classification ZVEI CB24I, Sink

C1

C2

C3

Load capacity, maximum

2.2 µF

Load inductance, maximum

2 H

Note

The load inductance generates an induced voltage during the switch-off, which compromises the downstream components (sparkquenching element).

Switching voltage

15 … 26.4 V (HIGH)

0 … 2 V (LOW)

Note

According to EN 61131-2

Note

In case of failure, the leakage current flows to the OSSD cable. The downstream control element must recognise this state as LOW. A safety PLC must detect this state.

Conduction resistance, maximum

2.5 Ω

LED status display - LED 01

LED status

OSSD ON, OSSD OFF, restart, signal reception, blanking, information, Bluetooth

LED position

Receiver

LED status display - LED 02

LED status

transmitting and status

LED position

Emitter

Other data

Note (applications)

automatic mode, restart interlock, double reset, contactor control, beam blanking fixed and floating, beam coding A

Pin assignment

Connection

Receiver

PIN 1

Release/restart interlock Acknowledgement restart interlock

PIN 2

24 VDC power supply

PIN 3

OSSD 1 Safety output 1

PIN 4

OSSD 2 Safety output 2

PIN 5

Restart 2 Acknowledgement restart interlock 2

PIN 6

DOUT Operating Mode

PIN 7

0 VDC power supply

PIN 8

Contactor control Input EDM

Connection

Emitter

PIN 1

24 VDC power supply

PIN 2

COD1 Coding 1

PIN 3

0 VDC power supply

PIN 4

COD2 Coding 2

Scope of delivery

Scope of delivery

Kit with 2 mounting angles

Accessory

Recommended safety switchgear

SRB-E 301

Language filter

Brochure

Download the latest version of Adobe Reader

Video ID: Mr-Safety-SLC440-IP69

(Vimeo)


Video ID: Mr-Safety-SLC440-BE

(Vimeo)


UK Declaration of Conformity LOG_COM_lo1de01s
Company:Safety Control GmbH
Am Industriepark 2a
84453 Mühldorf / Inn
Germany
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:Series SLC440
Series SLG440
Type:See ordering code
Description of the component:Safety light curtain / Safety light grid
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Radio Equipment Regulations2017
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 61496-1:2013
EN 61496-2:2013
EN 300 328 V2.2.2:2019
EN ISO 13849-1:2015
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Approved body for Type Examination:TÜV NORD CERT GmbH
Langemarckstr. 20
45141 Essen
ID n°: 0044
Type examination certificate:44 205 16019910
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Mühldorf, September 5, 2022
  GRA_SIG_ksig-y19 GRA_SIG_ksig-y18
 Authorised signature
Klaus Schuster
Managing Director
Authorised signature
Christian Spranger
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
Original



Safety Control GmbH
Am Industriepark 2a
84453 Mühldorf / Inn
Germany
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:Series SLC440
Series SLG440
Type:See ordering code
Description of the component:Safety light curtain / safety light grid
Relevant Directives:Machinery Directive2006/42/EC
 RED-Directive2014/53/EU
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 61496-1:2013
EN 61496-2:2013
EN 300 328 V2.2.2:2019
EN ISO 13849-1:2015
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Notified body for Type Examination:TÜV NORD CERT GmbH
Langemarckstr. 20, 45141 Essen
ID n°: 0044
EC-Type Examination Certificate:44 205 16019910
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Mühldorf, March 2, 2021
  GRA_SIG_ksig-y19 GRA_SIG_ksig-y18
 Authorised signature
Klaus Schuster
Managing Director
Authorised signature
Christian Spranger
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-10-21, 9:41 p.m.