ACC-NRS-M4X30-FHS-4PCS

Item number: 101217747

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACC-NRS-M4X30-FHS-4PCS

Article number (order number)

101217747

EAN (European Article Number)

4030661413549

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material

Zinc-plated metal

Gross weight

13 g

Mechanical data

Type of the fixing screws

M4X30

Note (Type of the fixing screws)

The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.

Type of the screw head

Flat head screw with one-way slot

Property class

A2-50

Scope of delivery

Scope of delivery of mounting material

4x Washers

4x Safety screws


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/09/2024, 05:21