EX-AZM300B-ST-1P2P-A-CR-3GD

Item number: 103012540

Product type description:
EX-AZM300(1)(2)-ST(3)(4)(5)

(1)
ZGuard locking monitored >
BActuator monitored

(2)
withoutStandard coding
I1Individual coding
I2Individual coding, multiple teaching

(3)
1P2P1 p-type diagnostic output and 2 p-type safety outputs
SD2Pserial diagnostic output and 2 p-type safety outputs

(4)
withoutPower to unlock
APower to lock

(5)
CLWith protective enclosure, door hinge left
CRWith protective enclosure, door hinge right
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Explosion protection for ATEX Zones 2 and 22
  • RFID-technology for needs-based protection against tampering
  • Thermoplastic enclosure
  • Suitable for mounting to profile systems
  • Suitable for hinged and sliding guards
  • Series-wiring
  • Manual release

Ordering data

Product type description

EX-AZM300B-ST-1P2P-A-CR-3GD

Article number (order number)

103012540

EAN (European Article Number)

4030661483917

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

FCC

IC

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-7

EN 60079-31

Explosion protection zones

2

22

Explosion protection category

3G

3D

Explosion protection designation

D II 3G Ex ec IIB T5 Gc

Ex tc IIIB T95°C Dc X

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-3

EN IEC 61508

Coding

Universal coding

Coding level according to EN ISO 14119

Low

Working principle

RFID

Frequency band RFID

125 kHz

Transmitter output RFID, maximum

-6 dB/m

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Duration of risk, maximum

200 ms

Reaction time, switching off safety outputs via actuator, maximum

100 ms

Reaction time, switching off safety outputs via safety inputs, maximum

1.5 ms

Gross weight

1,056 g

General data - Features

Power to lock

Yes

Actuator monitored

Yes

Latching

Yes

Manual release

Yes

Short circuit detection

Yes

Cross-circuit detection

Yes

Series-wiring

Yes

Safety functions

Yes

Integral system diagnostics, status

Yes

Number of actuating directions

1

Number of fail-safe digital outputs

2

Safety classification

Standards

EN ISO 13849-1

EN IEC 61508

Safety classification - Interlocking function

Performance Level, up to

e

Category

4

PFH value

5.20 x 10⁻¹⁰ /h

PFD value

4.50 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Note (Mechanical life)

When using as door stop: ≥ 50.000 operations (door mass ≤ 5 kg and actuating speed ≤ 0.5 m/s)

Angular misalignment between solenoid interlock and actuator, maximum

2 °

Energy impact (protective case), maximum

7 J

Note (Energy impact)

with stainless steel CL/CR protective enclosure

Holding force FZh in accordance with EN ISO 14119

1,150 N

Holding force Fmax, maximum

1,500 N

Latching force, adjustable, position 1

25 N

Latching force, adjustable, position 2

50 N

Type of the fixing screws

2x M6

Note (Type of the fixing screws)

Property class min. 8.8

Tightening torque of the fixing screws, maximum

8 Nm

Material of the fixing screws

Stainless steel (V4A)

Mechanical data - Switching distances according EN IEC 60947-5-3

Switch distance, typical

2 mm

Assured switching distance "ON" Sao

1 mm

Assured switching distance "OFF" Sar

20 mm

Mechanical data - Connection technique

Length of sensor chain, maximum

200 m

Note (length of the sensor chain)

Cable length and cross-section change the voltage drop dependiing on the output current

Note (series-wiring)

Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD

Termination

Connector M12, 8-pole, A-coded

Mechanical data - Dimensions

Length of sensor

178 mm

Width of sensor

93 mm

Height of sensor

40.3 mm

Ambient conditions

Degree of protection

IP67

IP69

IP66

Ambient temperature

+0 ... +50 °C

Storage and transport temperature

-10 ... +90 °C

Relative humidity, maximum

93 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

No-load supply current I0, typical

100 mA

Current consumption with magnet ON, average

200 mA

Current consumption with magnet ON, peak

350 mA / 200 ms

Rated operating voltage

24 VDC

Required rated short-circuit current

100 A

External wire and device fuse rating

2 A gG

Time to readiness, maximum

5,000 ms

Switching frequency, maximum

0.5 Hz

Utilisation category DC-12

24 VDC / 0.05 A

Electrical fuse rating, maximum

2 A

Electrical data - Magnet control

Designation, Magnet control

IN

Switching thresholds

-3 V … 5 V (Low)

15 V … 30 V (High)

Current consumption at 24 V

10 mA

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

40 ms

Classification ZVEI CB24I, Sink

C0

Classification ZVEI CB24I, Source

C1

C2

C3

Electrical data - Safety digital inputs

Designation, Safety inputs

X1 and X2

Switching thresholds

−3 V … 5 V (Low)

15 V … 30 V (High)

Current consumption at 24 V

5 mA

Test pulse duration, maximum

1 ms

Test pulse interval, minimum

100 ms

Classification ZVEI CB24I, Sink

C1

Classification ZVEI CB24I, Source

C1

C2

C3

Electrical data - Safety digital outputs

Designation, Safety outputs

Y1 and Y2

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

2 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.25 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.25 A

Test pulse interval, typical

1000 ms

Test pulse duration, maximum

0.5 ms

Classification ZVEI CB24I, Source

C2

Classification ZVEI CB24I, Sink

C1

C2

Electrical data - Diagnostic outputs

Designation, Diagnostic outputs

OUT

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

2 V

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.05 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.05 A

Status indication

Note (LED switching conditions display)

Operating condition: LED green

Error / functional defect: LED red

Supply voltage UB: LED green

Pin assignment

PIN 1

A1 Supply voltage UB

PIN 2

X1 Safety input 1

PIN 3

A2 GND

PIN 4

Y1 Safety output 1

PIN 5

OUT Diagnostic output

PIN 6

X2 Safety input 2

PIN 7

Y2 Safety output 2

PIN 8

IN Solenoid control

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

EX-AZ/AZM300-B1

Note

Note (General)

For doors that are flush with the door frame, the optional mounting plate MP-AZ/AZM300-1 can be used.

For glass and Makrolon doors, the optional mounting kit MS-AZ/AZM300-B1-1 can be used.

As long as the actuating unit remains inserted in the solenoid interlock, the unlocked safety guard can be relocked. In this case, the safety outputs are re-enabled, so that the safety guard must not be opened.

EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:EX-AZM300...-3GD
Typ:siehe Typenschlüssel
Kennzeichnung:D II 3G Ex ec IIB T5 Gc
D II 3D Ex tc IIIB T95°C Dc X
Beschreibung des Bauteils:Verriegelung mit elektromagnetischer Zuhaltung für Sicherheitsfunktionen
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 RED-Richtlinie2014/53/EU
 Explosionsschutzrichtlinie (ATEX)2014/34/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:IEC 60947-5-3:2013
EN ISO 14119:2013
EN 300 330 V2.1.1:2017
EN IEC 60079-0:2018
EN 60079-7:2015
EN 60079-31:2014
EN ISO 13849-1:2015
IEC 61508 Teile 1-7:2010
Benannte Stelle der Baumusterprüfung gem. Maschinenrichtlinie 2006/42/EG:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
Kenn-Nr.: 0035
EG-Baumusterprüfbescheinigung gem. Maschinenrichtlinie 2006/42/EG:01/205/5281.03/20
Die Konformität zur Explosionsschutzrichtlinie 2014/34/EU (ATEX) wird durch den Hersteller ohne Einbezug einer Prüfstelle erklärt.
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 9. August 2022
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:EX-AZM300 ...-3GD
Type:See ordering code
Marking:D II 3G Ex ec IIB T5 Gc
D II 3D Ex tc IIIB T95°C Dc X
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Electromagnetic Compatibility Regulations2016
 Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:IEC 60947-5-3:2013, EN ISO 14119:2013,
EN 300 330 V2.1.1:2017, EN IEC 60079-0:2018,
EN 60079-7:2015, EN 60079-31:2014,
EN ISO 13849-1:2015, IEC 61508 parts 1-7:2010
Approved body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
Type examination certificate:01/205/5281.03/20
Conformity with SI 2016/1107 (Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations) is declared by the manufacturer without involving a conformity assessment center.
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 10, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/05/2024, 05:03