schmersal_s_icon.png

SET ASM-SWP

Item number: 101161556

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • asimon 3.x
  • The software asimon is a tool for the configuration and commissioning of the AS-Interface safety monitors.
  • Download cable ASM-DC1
  • Configuration cable ASM-KC1
  • Software-Download

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SET ASM-SWP

Article number (order number)

101161556

EAN (European Article Number)

4030661195506

eCl@ss number, version 12.0

27-14-31-13

eCl@ss number, version 11.0

27-14-31-13

eCl@ss number, version 9.0

27-14-31-90

ETIM number, version 7.0

EC000757

ETIM number, version 6.0

EC000757

Electrical data - AS-Interface specification

AS-i Version

0.3

Scope of delivery

Scope of delivery

ASM-startup-package: Configuration and diagnostic software package with online documentation on CD-ROM, a configuration- and download cable: ASM-startup-package: Configuration and diagnostic software package with online documentation on CD-ROM, a configuration- and download cable

Note

Note (General)

A symbol library, organised by module, and function modules are stored in the safety monitor for linkage of different secure AS interface SaW slaves. When implementing the secure application, the selected functionality is invoked by drag & drop, parametrised and assigned to the respective release paths in the safety monitor. The safety application with connected AS interface network and secure AS interface slaves can then be tested and checked with monitoring on the PC.

The following functions are available with the asimon software: 1. Configuration of different safety devices 2. Configuration of start-modules 3. Configuration logical combinations (AND, OR, RS Flip-Flops) 4. Configuration of the feedback loops 5. Configuration of the operating methods 6. Configuration of the system-modules 7. Print out of Configuration protocol 8. Asimon can be used offline as well as online during development and project planning. The configuration files can be saved and loaded as desired.


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/06/2025, 03:54