AZM400Z-ST-I2-1P2P-BOW
AZM400Z-ST-I2-1P2P-BOW
Product type description: AZM400Z(1)(2)(3)(4)(5) |
(1) | |
ST | 1 Connector plug M12, 8-pin |
ST2 | 2 Connector plug M12, 8-pin / 5-pin |
(2) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, multiple teaching |
(3) | |
1P2P | 1 serial diagnostic output and 2 p-type safety outputs (only for ST) |
2P2P | 2 serial diagnostic output and 2 p-type safety outputs (only for ST2) |
(4) | |
without | Manual release |
T | Emergency exit |
BOW | With securing holes for Bowden cable assembly |
(5) | |
without | without electronic manual release (Only for ST) |
E | with electronic manual release (Only for ST2) |
- Repeated individual coding with RFID technology
- Universal coding with RFID technology
- Connector M12, 8-pole
- Guard locking monitored
- 1 Diagnostic output
- With securing holes for Bowden cable assembly
- Bistable, motor-driven system
- Clamping force 10.000
- Release possible against lateral forces up to 300 N
- PL e / cat. 4 / SIL 3 for interlocking and guard locking function
- Two-channel input signal of the guard locking function
- Operation on P/P- and P/N-switching outputs
- High tolerance to door misalignment
Ordering data
Product type description |
AZM400Z-ST-I2-1P2P-BOW |
Article number (order number) |
103015315 |
EAN (European Article Number) |
4030661503967 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
TÜV cULus FCC IC |
General data
Standards |
EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-3 EN IEC 61508 |
Coding |
Individual coding, multiple teaching |
Coding level according to EN ISO 14119 |
High |
Working principle |
Magnetic field RFID |
Enclosure material |
Light alloy die-casting |
Gross weight |
856 g |
Time to readiness, maximum |
1,500 ms |
Reaction time, maximum |
100 ms |
General data - Features
Solenoid interlock monitored |
Yes |
Short circuit detection |
Yes |
Cross-circuit detection |
Yes |
Securing holes for Bowden cable assembly |
Yes |
Safety functions |
Yes |
Integral system diagnostics, status |
Yes |
Number of diagnostic signals |
1 |
Number of safety contacts |
2 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 61508 |
Safety classification - Interlocking function
Performance Level, up to |
e |
Category |
4 |
PFH value |
1.00 x 10⁻⁹ /h |
PFD value |
9.00 x 10⁻⁵ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Safety classification - Guard locking function
Performance Level, up to |
e |
Category |
4 |
PFH value |
1.80 x 10⁻⁹ /h |
PFD value |
1.60 x 10⁻⁴ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Interlocking principle |
bistable |
Mechanical life, minimum |
1,000,000 Operations |
Note (Mechanical life) |
Which have a lateral force Ftrans = 100 N: 100.000 operations |
Minimum distance devices |
30 mm |
Holding force FZh in accordance with EN ISO 14119 |
10,000 N |
Holding force Fmax, maximum |
13,000 N |
Lateral force at bolt return, maximal (against locked door) |
300 N |
Note (Lateral force at bolt return) |
Does not apply to emergency exit, Bowden cable and manual release |
Tightening torque of the screw |
8 Nm |
Tightening torque of the fixing screws Bowden cable |
1.2 Nm |
Mechanical data - Connection technique
Termination |
Connector M12, 8-pole |
Mechanical data - Dimensions
Length of sensor |
46.7 mm |
Width of sensor |
77.8 mm |
Height of sensor |
166.7 mm |
Ambient conditions
Degree of protection |
IP67 IP66 |
Ambient temperature, minimum |
-20 °C |
Ambient temperature, maximum |
+55 °C |
Storage and transport temperature, minimum |
-40 °C |
Storage and transport temperature, maximum |
+85 °C |
Resistance to vibrations |
10 … 150 Hz, amplitude 0.35 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
III |
Storage and transport temperature |
-40 ... +85 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Operating voltage |
24 VDC -15 % / +10 % (stabilised PELV power supply ) |
Current consumption |
100 mA |
Current consumption, maximum |
600 mA |
Current consumption at 24V, minimum |
10 mA |
Current consumption at 24V, maximum |
15 mA |
No-load supply current I0, maximum |
100 mA |
Rated operating voltage |
24 VDC |
Operating current |
50 mA |
Required rated short-circuit current |
100 A |
Switching frequency, approx. |
0.3 Hz |
Open / close cycle (motor), minimum |
3 |
Minimal average cycle time (with continuous operation) |
20 s |
Electrical data - Control inputs
Switching thresholds of the control inputs |
−3 V … 5 V (Low) 15 V … 30 V (High) |
Allowable discrepancy time (input), maximum |
10 s |
Classification ZVEI CB24I, Sink |
C0 |
Classification ZVEI CB24I, Source |
C1 C2 C3 |
Electrical data - Safety digital inputs
Classification ZVEI CB24I, Sink |
C1 |
Electrical data - Safety digital outputs
Rated operating current (safety outputs) |
250 mA |
Design of control elements |
short-circuit proof, p-type |
Voltage drop Ud, maximum |
2 V |
Leakage current Ir, maximum |
1.5 mA |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.25 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.25 A |
Classification ZVEI CB24I, Source |
C2 |
Classification ZVEI CB24I, Sink |
C1 C2 |
Electrical data - Diagnostic outputs
Voltage drop Ud, maximum |
2 V |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.05 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.05 A |
Status indication
Note (LED switching conditions display) |
Operating condition: LED green Error / functional defect: LED red Supply voltage UB: LED green |
Pin assignment
PIN 1 |
OUT2 Diagnostic output 2 |
PIN 2 |
E1 Control input 1 |
PIN 3 |
n.c. |
PIN 4 |
Y1 Safety output 1 |
PIN 5 |
OUT1 Diagnostic output 1 |
PIN 6 |
E3 Control input 3 |
PIN 7 |
Y2 Safety output 2 |
PIN 8 |
E2 Control input 2 |
Scope of delivery
Scope of delivery |
The Bowden cable is not included in delivery. Note: Versions AZM400Z-...-BOW may only be used in connection with Bowden cable release ACC-AZM400-BOW-.M-.M, which is available as an accessory. Use without the Bowden cable release fitted is not permissible. |
Scope of delivery of mounting material |
2 x M6 (10.9) |
Accessory
Recommendation (actuator) |
AZM400-B1 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
UKCA certificate
UKCA Declaration of Conformity
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Dimensional drawing miscellaneous
Contact arrangement
Video ID: azm400-01
ID: azm400-01
Anschluss eines Einzelgeräts | 16.9 MB | .mp4
Single device connection | 16.2 MB | .mp4
Video ID: azm400-02
Video ID: azm400-03
ID: azm400-03
Zuhaltekraft bei verspannten Türen | 22.7 MB | .mp4
Opening in case of uptighted doors | 22.3 MB | .mp4
Video ID: azm400-04
ID: azm400-04
Sicherheitsfunktion bei Spannungsabfall | 19.7 MB | .mp4
Safety function in case of voltage breakdown | 19.6 MB | .mp4
Video ID: azm400-05
Video ID: azm400-06
ID: azm400-06
Gesteuerter Abschaltprozess bei Querschluss | 19.8 MB | .mp4
Cross-fault with controlled shut-down process | 19.3 MB | .mp4
Video ID: azm400-08
ID: azm400-08
Annäherung eines Ersatzbetätigers bei AZM300-I | 19.3 MB | .mp4
Replacement actuator AZM300-I | 18.1 MB | .mp4
Video ID: azm400-09
ID: azm400-09
Anlernvorgang eines Ersatzbetätigers bei AZM300-I2 | 20.2 MB | .mp4
Teaching of a replacement actuator AZM300-I2 | 18.5 MB | .mp4
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 27/01/2023, 8:30 am