schmersal_s_icon.png

MOUNTING SET AZ 15/16 P

Item number: 101150373

Downloads

ePLAN Data
SISTEMA Data

Ordering data

Product type description

MOUNTING SET AZ 15/16 P

Article number (order number)

101150373

EAN (European Article Number)

4030661287782

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Gross weight

240 g

Mechanical data

Installation instructions

Mounting parallel to safety guard

Scope of delivery

Scope of delivery of mounting material

Roundhead screw M5 x 16 to ISO 7380

Roundhead screw M5 x 10 to ISO 7380

Washer DIN 125-5.3

U-profile AZ 16

Mounting angle AZ 16

Counter sunk screw M5 x 16 DIN 7991

Mounting plate AZ 16/AZM 161

Note

Note (General)

The mounting sets can only be used in conjunction with actuator AZ 15/16-B6.

Product graph (exploded-view drawing)

Product graph (exploded-view drawing)

Product graph (exploded-view drawing)


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 15/09/2025, 4:14 pm