SMS 5
- with moulded ramp profile 30 mm
- Robust design
- Modular switching mat system
- Special sizes are available on request
- Maintenance free
- Simple mounting
- Slip-free surface
- High resistance to chemicals
- No additional terminating resistor required
- No additional baseplate
- 2 x 2-wire connecting cable
Product type description: SMS 5-(1) |
(1) | |
250-500 | Active area 250 x 500 mm |
500-500 | Active area 500 x 500 mm |
500-1000 | Active area 500 x 1000 mm |
750-1000 | Active area 750 x 1000 mm |
1000-1000 | Active area 1000 x 1000 mm |
1000-1500 | Active area 1000 x 1500 mm |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
System components
Monitoring safety mats to EN 13856-1
SRB301HC/R-230V
- 3 safety contacts, STOP 0
- 1 Signalling output
- Suitable for the signal processing of outputs with contact sensors
SRB301HC/R-24V
- 3 safety contacts, STOP 0
- 1 Signalling output
- Suitable for the signal processing of outputs with contact sensors
SRB301HC/T-230V
- 3 safety contacts, STOP 0
- 1 Signalling output
- Suitable for the signal processing of outputs with contact sensors
SRB301HC/T-24V
- 3 safety contacts, STOP 0
- 1 Signalling output
- Suitable for the signal processing of outputs with contact sensors
PROTECT-SELECT-CC
- Simple and flexible parameter setting
- No programming skills required
- 18 safe inputs for the redundant inquiry of all common safety sensors
- 4 safety semi-conductor outputs
- 2 safety relay outputs
- 4 optional signalling outputs
- Replaces up to 8 safety-monitoring modules up to PL e / SIL 3
- Error and status messages in plain text
- Multilingual menu navigation via colour display
SRB-E-301ST
- Plug-in screw terminals with coding
- STOP 0 Function
- 1 oder 2-channel control
- Start button / Auto-start
- 1 Auxiliary contact
- 3 safety contacts