BN 31-10Z 5,0M
BN 31-10Z 5,0M
- Non-contact principle
- Actuation from side
- Flat design
- Actuating surface and direction of actuation marked by switch symbol
- 88 mm x 25 mm x 13 mm
- Thermoplastic enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
- 2 reed contacts
Ordering data
Product type description |
BN 31-10Z 5,0M |
Article number (order number) |
101057205 |
EAN (European Article Number) |
4030661024943 |
eCl@ss number, version 12.0 |
27-27-43-02 |
eCl@ss number, version 11.0 |
27-27-01-05 |
eCl@ss number, version 9.0 |
27-27-01-05 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
General data
Working principle |
Magnetic drive |
Housing construction form |
rectangular |
Housing material |
Glass-fibre, reinforced thermoplastic |
Gross weight |
250 g |
General data - Features
Suitable for elevators |
Yes |
Number of normally open (NO) |
1 |
Mechanical data
Actuating element |
Magnet |
Mechanical lifetime, minimum |
1,000,000,000 Operations |
Actuating speed, maximum |
18 m/s |
Mounting |
Enclosure with mounting slots |
Mechanical data - Switching distances
Switching distance Sn |
5 mm … 50 mm BP 10 = 5 mm 2 x BP 10 = 17 mm |
Note (Switching distance Sn) |
Actuating distance up to 60 mm depending on actuating magnet and version. The specified switching distances are applicable for the actuation of individually mounted components without ferromagnetic influence. A change of the distance, either positive or negative, is possible due to ferromagnetic influences. The mutual interference between multiple actuating magnets must be observed. |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-2 |
Mechanical data - Connection technique
Length of cable |
5 m |
Termination |
Pre-wired cable |
Number of cable wires |
2 |
Wire cross-section |
0.75 mm2 |
Wire cross-section |
18 AWG |
Material of the Cable mantle |
PVC |
Cable type |
H03VV-F |
Mechanical data - Dimensions
Length of sensor |
13 mm |
Width of sensor |
88 mm |
Height of sensor |
25 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +75 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Electrical data
Switching voltage, maximum |
250 VAC |
Switching voltage, maximum |
250 VDC |
Switching current, maximum |
3 A |
Switching capacity, maximum |
120 W |
Switching capacity, maximum |
120 VA |
Switching principle |
Reed contacts, Non-contact principle |
Bounce duration, maximum |
0.5 ms |
Switching element |
Normally open contact (NO) |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
BP 10 2x BP 10 BP 15 2x BP 15 2x BP 15/2 BP 34 BP 20 BP 31 BP 11 BP 12 BP 21 BE 20 |
Recommendation (actuator, lift switchgear) |
BP 10 2 x BP 15/2 2 x BP 15 2 x BP 10 BP 15 BP 34 |
Note
Note (General) |
The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets. When the switches and actuators come together, the colours must coincide: Red (S) to red (S) and green (N) to green (N). This does not apply to the bistable contact. The switch is to be mounted on iron with a non-magnetic layer of at least 20 mm. |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
EC Declaration of conformity
Info
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kbn31f03
| 97.9 kB | .jpg | 352.778 x 97.719 mm - 1000 x 277 px - 72 dpi
| 12.8 kB | .png | 74.083 x 20.461 mm - 210 x 58 px - 72 dpi
| 94.8 kB | .jpg | 352.778 x 97.719 mm - 1000 x 277 px - 72 dpi
| 12.3 kB | .png | 74.083 x 20.461 mm - 210 x 58 px - 72 dpi
| 15.4 kB | .jpg | 123.472 x 34.219 mm - 350 x 97 px - 72 dpi
Product picture (catalogue individual photo)
ID: kbn31f04
| 98.1 kB | .jpg | 352.778 x 97.719 mm - 1000 x 277 px - 72 dpi
| 13.9 kB | .png | 74.083 x 20.461 mm - 210 x 58 px - 72 dpi
| 90.9 kB | .jpg | 352.778 x 97.719 mm - 1000 x 277 px - 72 dpi
| 12.4 kB | .png | 74.083 x 20.461 mm - 210 x 58 px - 72 dpi
| 15.3 kB | .jpg | 123.472 x 34.219 mm - 350 x 97 px - 72 dpi
Dimensional drawing basic component
Characteristic curve
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/09/2025, 00:06