schmersal_s_icon.png

EX-AZM 161SK-12/12RK-024 -3D

Item number: 101185420

Downloads

TraceParts CAD Data
ePLAN Data
  • Screw connection
  • Ex-Zone 22
  • 130 mm x 90 mm x 30 mm
  • Clamping force 2000N
  • 6 Contacts
  • Manual release
  • Interlock with protection against incorrect locking.
  • cable entries 4 M 16 x 1.5

Ordering data

Product type description

EX-AZM 161SK-12/12RK-024 -3D

Article number (order number)

101185420

EAN (European Article Number)

4030661324982

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

CCC-EX

ATEX (Konformitätserklärung)

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-31

Explosion protection zones

22

Explosion protection category

3D

Explosion protection designation

D II 3D Ex tc IIIC T80°C Dc X

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-1

Coding level according to EN ISO 14119

Low

Working principle

electromechanical

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Gross weight

470 g

General data - Features

Power to unlock

Yes

Manual release

Yes

Number of actuating directions

3

Number of auxiliary contacts

2

Number of safety contacts

4

Safety classification

Vorschriften

EN ISO 13849-1

Performance Level, up to

c

Category

1

B10D Normally-closed contact (NC)

2,000,000 Operations

Note

Electrical life on request.

B10D Normally-open contact (NO)

1,000,000 Operations

Mission time

20 Year(s)

Safety classification - Fault exclusion

Please note:

Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.

Performance Level, up to

d

Category

3

Note

for 2-channel use and with suitable logic unit.

Mission time

20 Year(s)

Safety classification - Guard locking function

Performance Level, up to

e

Note (Performance Level)

Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions.

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Actuating play in direction of actuation

5.5 mm

Impact energy, maximum

1 J

Energy impact (protective case), maximum

7 J

Holding force FZh in accordance with EN ISO 14119

2,000 N

Holding force Fmax, maximum

2,600 N

Latching force

30 N

Positive break travel

10 mm

Positive break force per NC contact, minimum

10 N

Actuating speed, maximum

1 m/s

Mounting

Screws

Type of the fixing screws

3x M6

Type of the screw head

Flat head screw

Tightening torque of the fastening screws for the housing cover

0.6 Nm

Note

The tightening sequence of the cover screws must be observed. This can be found in the attached drawing in the “Pictures” tab.

Tightening torque of the cable gland

3 Nm

Mechanical data - Connection technique

Termination

Screw terminals

Cable cross-section of the cable glands, minimum

5 mm

Cable cross-section of the cable glands, maximum

10 mm

Cable section, minimum

1 x 0.75 mm²

Cable section, maximum

1 x 1.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length

30 mm

Width

130 mm

Height

90 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-10 ... +50 °C

Note (Relative humidity)

non-condensing

non-icing

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Rated control voltage

24 VAC

Rated control voltage

24 VDC

Required rated short-circuit current

1,000 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

2.5 A

Electrical power consumption, maximum

10 W

Switching element

NO contact, NC contact

Switching principle

slow action, positive break NC contact

Maximale Schalthäufigkeit

1,000 /h

Material of the contacts, electrical

Silver

Electrical data - Magnet control

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

50 ms

Electrical data - Safety contacts

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2.5 A

Electrical data - Auxiliary contacts

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2.5 A

Other data

Note (applications)

sliding safety guard

removable guard

hinged safety guard

Scope of delivery

Scope of delivery

The actuator and the protective housing are not included in the scope of delivery.

Note

Note (Manual release)

For maintenance, installation, etc.

For manual release using M5 triangular key, available as accessory

Dimensional drawing basic component

Switch travel diagram

Diagram

103055346 EX-AZM 161SK-12/12RK-3D
  • Screw connection
  • Ex-Zone 22
  • 130 mm x 90 mm x 30 mm
  • Clamping force 2000N
  • 6 Contacts
  • Manual release
  • Interlock with protection against incorrect locking.
  • cable entries 4 M 16 x 1.5

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-AZM 161
EX-AZM 161 I
Type:See ordering code
Marking:D II 3D Ex tc IIIC T80°C Dc X
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN ISO 14119:2013
EN IEC 60079-0:2018
EN 60079-31:2014
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, September 25, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:EX-AZM 161
EX-AZM 161 I
Type:See ordering code
Marking:D II 3D Ex tc IIIC T80°C Dc X
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Electromagnetic Compatibility Regulations2016
 Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
EN ISO 14119:2013
EN 60079-0:2012 + A11:2013
EN 60079-31:2014
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, April 20, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-04-18, 2:30 a.m.