schmersal_s_icon.png

IFL 8-251-11LSTPK1

Item number: 101112596

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Design M 8 x 1

Ordering data

Product type description

IFL 8-251-11LSTPK1

Article number (order number)

101112596

EAN (European Article Number)

4030661047775

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Block

Installation conditions (mechanical)

not flush

Housing material

Brass

Active area

Plastic

Material of the nuts

Brass

Gross weight

40 g

General data - Features

Integral system diagnostics, status

Yes

Cable sleeve

No

Number of cable wires

3

Mechanical data - Switching distances

Nominal switching distance Sn

8 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-2

Mechanical data - Connection technique

Length of cable

0.3 m

Termination

Cable with plug connector for cable socket M12x1

Material of the Cable mantle

PVC

Mechanical data - Dimensions

ISO thread of the sensor

M8

Length of sensor

50 mm

Width of sensor

25 mm

Height of sensor

10 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-40 ... +80 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Electrical data

Operating voltage

5 ... 32 VDC

Type of voltage range

DC

No-load supply current I0, typical

4.5 mA

Rated operating voltage

5 ... 32 VDC

Operating current

200 mA

Switching element

NO contact and NC contact (antivalent)

Protection circuit integrated

inductive interference protection

Protection against polarity reversal

Surge protection

short-circuit protection (pulsed)

Switching frequency, approx.

200 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

1.5 V

Current at Voltage drop Ud

0.2 A

Design of control elements

p-type

Status indication

Note (Integral System Diagnostics, status )

yellow LED


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-09-28, 11:46 a.m.