T4VH 335-20Z-M20
T4VH 335-20Z-M20
- 1 Cable entry M 20 x 1.5
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- Design to EN 50041
Ordering data
Product type description |
T4VH 335-20Z-M20 |
Article number (order number) |
101171894 |
EAN (European Article Number) |
4030661299655 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Housing construction form |
Norm construction design |
Actuator type to EN 50041 |
A |
Housing material |
Light alloy die-casting |
Housing coating material |
painted |
Lever material |
Metal film |
Gross weight |
265 g |
General data - Features
Number of auxiliary contacts |
2 |
Safety classification |
Standards |
BG-GS-ET-15 EN ISO 13849-1 EN IEC 60947-5-1 |
Mission time |
20 Year(s) |
Mechanical data
Actuating element |
Roller lever |
Roller material |
Plastic |
Mechanical life, minimum |
30,000,000 Operations |
Actuating speed, maximum |
2.5 m/s |
Note (Actuating speed) |
Actuating speed with actuating angle 30° to switch axis |
Note (Switchover time) |
Switchover time in accordance with actuating speed |
Actuating torque, minimum |
0.3 Nm |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
60.6 mm |
Width of sensor |
40.5 mm |
Height of sensor |
129.5 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-30 ... +80 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
10 A |
Required rated short-circuit current |
1,000 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
4 A |
Switching element |
Normally open contact (NO) |
Switching principle |
Slow action |
Bounce duration, maximum |
2 ms |
Maximum switching frequency |
5,000 /h |
Material of the contacts, electrical |
Silver |
Note
Note (General) |
Switch with 2 NO contacts are not for security tasks |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
CCC certification
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
151171894 T4VH 335-20Z-M20
- 1 Cable entry M 20 x 1.5
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- Design to EN 50041
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | Z/T 235, Z/T 236, Z/T 255, Z/T 256, Z/T 335, Z/T 336, Z/T 355, Z 332 |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Positionsschalter |
Einschlägige Richtlinien: | Niederspannungsrichtlinie | 2014/35/EU |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 60947-5-1:2017 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 20. April 2021 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | Z/T 235, Z/T 236, Z/T 255, Z/T 256, Z/T 335, Z/T 336, Z/T 355, Z 332 |
Type: | See ordering code |
Description of the component: | Position switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, November 23, 2021 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2024-05-02, 8:35 a.m.