064 plunger S
- Metal enclosure
- 184 mm x 111 mm x 149 mm (basic component)
- 2 cable entries M 25 x 1.5
- 3 or 4 Contacts
- Actuator heads can be repositioned by 4 x 90°
Product type description: T(1) 064-(2)Y-(3) |
(1) | |
S | Plunger S |
J | Offset roller lever J |
X | Offset roller lever X |
(2) | |
03 | 3 NC contact |
12 | 1 NO contact/2 NC contacts |
21 | 2 NO contacts/1 NC contact |
30 | 3 NO contacts |
04 | 4 NC contact |
13 | 1 NO contacts/3 NC contact |
22 | 2 NO contacts/2 NC contact |
31 | 3 NO contacts/1 NC contact |
40 | 4 NO contacts |
(3) | |
UE | Slow action with overlapping contacts |
H | Slow action with staggered contacts |
R | Latching 2 x 45° |
Not all component variants, which are possible according to this order code are available and/or technically feasible.