M4V7H 336-20Z-2772
Item number:
151218052
M4V7H 336-20Z-2772
Item number:
151218052
Product type description: (1)(2) 336-(3)(4)-(5)-(6)-(7)-(8)-(9) |
(1) | |
Z | Snap action |
T | Slow action (not for AF/S) |
(2) | |
S | Plunger S |
R | Roller plunger R |
H | Roller lever H |
10H | Rod lever 10H |
7H | Roller lever 7H |
1K | Offset roller lever 1K |
3K | Angle roller lever 3K |
RMS | Brass roller |
(3) | |
11 | 1 NO contact/1 NC contact |
02 | 2 NC contact |
20 | 2 NO contacts, (switches with 2 NO contacts are not suitable for safety applications) |
01/01 | 1 NC contact left / 1 NC contact right |
(4) | |
Y | IP 65 |
Z | IP 67 |
(5) | |
without latching | |
R | with latching |
(6) | |
H | Slow action with staggered contacts |
UE | Slow action with overlapping contacts |
(7) | |
without | Cable entry M20 |
NPT | Cable entry NPT 1/2" |
ST | M12 connector with A-coding |
ST-2310 | M12 connector with B-coding |
(8) | |
2138 | Roller lever 7H for position switches with safety function |
(9) | |
1637 | Gold-plated contacts |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- only for positioning tasks
- Design to EN 50041
- Thermoplastic enclosure
- Lever angle adjustable in 10° steps
- Double-insulated
- Good resistance to oil and petroleum spirit
- Wide range of alternative actuators
- Actuator heads can be repositioned by 4 x 90°
- 1 Cable entry M 20 x 1.5
Ordering data
Product type description |
M4V7H 336-20Z-2772 |
Article number (order number) |
151218052 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
|
CCC |
General data
Housing construction form |
Norm construction design |
Housing material |
Plastic, glass-fibre-reinforced |
Lever material |
Metal film |
Gross weight |
181 g |
Safety classification |
Standards |
BG-GS-ET-15 EN ISO 13849-1 EN IEC 60947-5-1 |
Mission time |
20 Year(s) |
Mechanical data
Actuating element |
Roller lever |
Roller material |
Plastic |
Mechanical life, minimum |
30,000,000 Operations |
Actuating speed, maximum |
2.5 m/s |
Note (Actuating speed) |
Actuating speed with actuating angle 30° to switch axis |
Mechanical data - Connection technique
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
57 mm |
Width of sensor |
40.5 mm |
Height of sensor |
173.5 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
10 A |
Required rated short-circuit current |
1,000 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
4 A |
Maximum switching frequency |
5,000 /h |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
CCC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/11/2024, 06:55