schmersal_s_icon.png

MR 330-11Y-961

Item number: 101095807

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Actuator head can be repositioned in steps 4 x 90°
  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications

Ordering data

Note (Delivery capacity)

Not available!

Product type description

MR 330-11Y-961

Article number (order number)

101095807

EAN (European Article Number)

4030661045078

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Housing material

Light-alloy diecast, paint finish

Housing coating material

painted

Gross weight

204 g

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Roller plunger

Roller material

Plastic

Actuating force, minimum

17.5 N

Actuating speed, minimum

1 mm/min

Mechanical data - Connection technique

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

40 mm

Width of sensor

40 mm

Height of sensor

116.5 mm

Width of Castor

4.6 mm

Diameter of Castor

17.2 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Restistance to shock

50 g / 6 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2.5 A

Switching element

NO contact, NC contact

Switching principle

Snap action

Bounce duration, maximum

1.5 ms

Material of the contacts, electrical

Silver

Note

Note (General)

Actuation from the side of the plunger should be avoided, since this reduces the mechanical life of the position switch.


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/08/2025, 16:31