NSR-0801

Item number: 101207759

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Converter for parameterising and diagnostic purposes
  • Parameterisation from SLC / SLG 420 - 425

Ordering data

Product type description

NSR-0801

Article number (order number)

101207759

EAN (European Article Number)

4030661639215

eCl@ss number, version 12.0

27-27-27-92

eCl@ss number, version 11.0

27-27-27-92

eCl@ss number, version 9.0

27-27-27-92

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

General data

Housing material

Aluminium

Gross weight

240 g

Mechanical data - Dimensions

Length

140 mm

Width

60 mm

Height

35 mm

Electrical data - Communication protocols

Feldbus Protokoll

USB 2.0


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 11/05/2024, 18:38