AZ 062 K 08106
AZ 062 K 08106
Downloads
- 1 Actuating planes
- cable ducts at bottom side
- Thermoplastic enclosure
- Contact pin in actuator bridge
- transparent cover
- Self-cleaning through the frictional mouvement of the contact bridges
- Protection class IP20
- double-break switch
- fixing screws M4 Pozidriv self-forming, undetachable, captive
Ordering data
Product type description |
AZ 062 K 08106 |
Article number (order number) |
131194266 |
EAN (European Article Number) |
8905236101878 |
eCl@ss number, version 12.0 |
27-27-06-10 |
eCl@ss number, version 11.0 |
27-27-06-10 |
eCl@ss number, version 9.0 |
27-27-06-10 |
ETIM number, version 7.0 |
EC002592 |
ETIM number, version 6.0 |
EC002592 |
Approvals - Standards
Certificates |
TÜV cULus CCC |
General data
Standards |
ASME-A15.5 CAN/CSA-B44.1 EN 81-20 EN 81-50 |
Housing material |
Glass-fibre reinforced ultramid, self-extinguishing |
Material of the housing cover |
Glass-fibre reinforced ultramid, self-extinguishing |
Gross weight |
26 g |
General data - Features
Suitable for elevators |
Yes |
Number of safety contacts |
1 |
Mechanical data
Actuating panels |
1 |
Mechanical life, minimum |
10,000,000 Operations |
Actuating stroke |
7 mm |
Actuating force |
1.6 N |
Mounting |
Round holes |
Mechanical data - Connection technique
Cable entry |
2 x single conductor version with connecting funnel |
Termination |
Screw terminals M20 x 1.5 |
Tightening torque of electrical connection, maximum |
1.2 Nm |
Notes |
M4 slotted-head combination screws, similar to DIN 7984, with self-opening clamp plates |
Note (Cable entry) |
Cable ducts at bottom side |
Mechanical data - Dimensions
Width |
50 mm |
Height |
27 mm |
Depth |
19 mm |
Ambient conditions
Degree of protection |
IP20 |
Ambient temperature |
-30 ... +70 °C |
Relative humidity, maximum |
95 % |
Note (Relative humidity) |
non-condensing |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Electrical data
Thermal test current |
4 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
2 A |
Utilisation category DC-13 |
200 VDC |
Utilisation category DC-13 |
2 A |
Switching element |
Opener (NC) |
Switching principle |
Self-cleaning pressure contact |
Material of the contacts, electrical |
Silver-plated Cu rivets |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
EC Declaration of conformity
UL Certificate
CCC certification
TÜV certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
UK Declaration of Conformity | ![]() |
Company: | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune - 412 220 Maharashtra India Internet: www.schmersal.in |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZ 061, AZ 062, AZ 063, AZ 066, AZ 09, AZ 14 |
Type: | See ordering code |
Year of construction: | See identification plate |
Description of the component: | Door contact |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 81-20:2020 EN 81-50:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Pune, September 8, 2022 |
![]() |
Authorised signature Sagar Jeevan Bhosale Managing Director |
EU Declaration of Conformity | ![]() |
Original | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune – 412 220 Maharashtra India Internet: www.schmersal.in |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZ 061, AZ 062, AZ 063, AZ 066, AZ 09, AZ 14 |
Type: | See ordering code |
Year of construction: | See identification plate |
Description of the component: | Door contact |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 81-20:2020 EN 81-50:2020 |
Place and date of issue: | Pune, September 8, 2022 |
![]() |
Authorised signature Sagar Jeevan Bhosale Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/04/2025, 7:33 am