MOUNTING SET AZ 15/16 R/P
MOUNTING SET AZ 15/16 R/P
Ordering data
Product type description |
MOUNTING SET AZ 15/16 R/P |
Article number (order number) |
101149214 |
EAN (European Article Number) |
4030661287584 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Gross weight |
306 g |
Mechanical data
Installation instructions |
Mounting right-angled to safety guard |
Scope of delivery
Scope of delivery of mounting material |
Roundhead screw M5 x 16 to ISO 7380 Roundhead screw M5 x 10 to ISO 7380 Washer DIN 125-5.3 U-profile AZ 16 Mounting angle AZ 16 Counter sunk screw M5 x 16 DIN 7991 Mounting plate AZ 16/AZM 161 |
Note
Note (General) |
The mounting sets can only be used in conjunction with actuator AZ 15/16-B6. |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Product graph (exploded-view drawing)
ID: 1az16m02
Product graph (exploded-view drawing)
ID: maz16m08
Product graph (exploded-view drawing)
ID: 5az16m04
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/04/2025, 8:28 am