Safety light curtains
Detection ability for test bodies at v = 1.6 m/s
Height of the protection field
Range, protection field, maximum
Range, protection field, minimum
Terminal connector, Recipient
Category
Ambient temperature, minimum
Reaction time, maximum
Beam coding available
Blanking function
Bluetooth
Clock control possible
Muting function
Contactor control integrated
Override
Restart interlock (manual reset)
![SLC440COM](/upload/orig/10/00/32/29/PHO_PRO_CAT_kslc4f67_SALL_AIN_V3.png)
SLC440COM
- Safety type 4 in accordance with IEC 61496-1
- Status and diagnostics via App with bluetooth
- Automatic start or restart interlock
- active integrated set-up tool
- Process safety with highest availability
- User-friendly parameter setting, no tools required
- optional degree of protection IP69 with protective enclosure (accessories)
![SLC440](/upload/orig/10/00/23/09/PHO_PRO_CAT_kslc4f37_SALL_AIN_V2.png)
SLC440
- Safety type 4 in accordance with IEC 61496-1
- Status and diagnostics via App with bluetooth
- active integrated set-up tool
- Blanking: fixed/floating
- Double acknowledgement/reset
- Integrated contactor control
- Beam coding
- Process safety with highest availability
- User-friendly parameter setting, no tools required
- optional degree of protection IP69 with protective enclosure (accessories)
![SLC440AS-i](/upload/orig/10/00/20/31/PHO_PRO_CAT_kslc4f94_SALL_AIN_V2.png)
SLC440AS-i
- Safety type 4 in accordance with IEC 61496-1
- Integrated AS-Interface
- Protection field height 170 mm - 1770 mm
- Configurable blanking functions
- Integrated status indicator
![SLC445](/upload/orig/10/00/23/09/PHO_PRO_CAT_kslc4f37_SALL_AIN_V2.png)
SLC445
- Multifunctional
- Muting
- Cyclic mode
- Double acknowledgement/reset
- Multiscan
- Safety type 4 in accordance with IEC 61496-1
- active integrated set-up tool
- Blanking: fixed/floating
- Status and diagnostics via 7-segment display
- Integrated contactor control
- User-friendly parameter setting, no tools required
![SLC240COM](/upload/orig/10/00/32/29/PHO_PRO_CAT_kslc4f67_SALL_AIN_V3.png)
SLC240COM
- Safety type 2 in accordance with IEC 61496-1
- User-friendly parameter setting, no tools required
- Reliable safety concept in case of interferences (EMC, welding sparks)
- Process safety with highest availability
- active integrated set-up tool