BNS 40S-12Z-C 3,0M
BNS 40S-12Z-C 3,0M
Product type description: BNS 40S-12Z(1)-(2) |
(1) | |
without | without LED switching conditions display |
G | with LED switching conditions display |
(2) | |
without | with countersunk mounting holes Ø 4.2 mm |
C | concealed threaded holes on the back M4 |
- Stainless steel enclosure
- Cable connection suitable for the food industry
- Concealed mounting possible
- 88 mm x 27 mm x 14,5 mm
- Long life
- no mechanical wear
- Insensitive to soiling
- Insensitive to transverse misalignment
- Suitable for food processing industry
Ordering data
Product type description |
BNS 40S-12Z-C 3,0M |
Article number (order number) |
103000653 |
EAN (European Article Number) |
4030661421032 |
eCl@ss number, version 12.0 |
27-27-44-01 |
eCl@ss number, version 11.0 |
27-27-24-02 |
eCl@ss number, version 9.0 |
27-27-24-02 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
Approvals - Standards
Certificates |
cULus ECOLAB |
General data
Standards |
BG-GS-ET-14 EN IEC 60947-5-3 |
Coding level according to EN ISO 14119 |
Low |
Working principle |
Magnetic drive |
Installation conditions (mechanical) |
not flush |
Housing material |
Stainless steel (V4A) |
Gross weight |
350 g |
General data - Features
Coding |
Yes |
Concealed, threaded holes on the back |
Yes |
Prerequisite evaluation unit |
Yes |
Number of normally closed (NC) |
2 |
Number of normally open (NO) |
1 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D- Value Normally-closed contact/Normally open contact (NC/NO) |
25,000,000 Operations |
Mechanical data
Actuating element |
Magnet |
Direction of motion |
Head-on to the active surface |
Mechanical data - Switching distances
Assured switching distance "ON" Sao |
8 mm |
Assured switching distance "OFF" Sar |
18 mm |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-3 |
Mechanical data - Connection technique
Length of cable |
3 m |
Termination |
cable |
Number of cable wires |
6 |
Wire cross-section |
0.25 mm2 |
Wire cross-section |
23 AWG |
Material of the Cable mantle |
PVC |
Cable type |
LiYY |
Mechanical data - Dimensions
Length of sensor |
14 mm |
Width of sensor |
88 mm |
Height of sensor |
27 mm |
Ambient conditions
Degree of protection |
IP69 |
Ambient temperature |
-25 ... +80 °C |
Storage and transport temperature |
-25 ... +80 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Electrical data
Switching current, maximum |
0.25 A |
Switching capacity, maximum |
3 W |
Switching element |
1 NO contact, 2 NC contacts |
Switching principle |
Reed contacts, Non-contact principle |
Switching frequency, maximum |
5 Hz |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
BPS 40S-2 BPS 40S-1-C BPS 40S-2-C |
Recommended safety switchgear |
SRB-E-301ST SRB-E-201LC |
Note
Note (General) |
Contact symbols shown for the closed condition of the guard device. The contact configuration for versions with or without LED is identical. |
Wiring example
Note (Wiring diagram) |
Contact S21-S22 must be integrated in the safety circuit. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
ECOLAB certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Characteristic curve
Characteristic curve
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-07-29, 2:40 a.m.