
U 431 plunger S
- Metal enclosure
- 1 Contact
- 62 mm x 58 mm x 50 mm ( basic component)
- Switching points and contact function adjustable
- 1 Cable entry M 20 x 1.5
Product type description: U(1) 431Y-(2)-(3) |
(1) | |
S | Plunger S |
K | Offset roller lever K |
8H | Roller lever 8H |
H | Roller lever H |
3H | Roller lever 3H |
7H | Roller lever 7H |
4H | Spring rod lever on shaft 4H |
9H | Rod lever 9H |
10H | Rod lever 10H |
2H | Leaf spring lever 2H |
6H | Leaf spring lever 6H |
(2) | |
without | 1 NC contact |
1S | 1 NO contact |
(3) | |
1272 | Version for low temperatures to -30 °C |
Not all component variants, which are possible according to this order code are available and/or technically feasible.