Archive
![EX-AZ 355](/upload/orig/10/00/20/81/PHO_PRO_CAT_kexazf12_SALL_AIN_V2.png)
EX-AZ 355
- Metal enclosure
- Actuator heads can be repositioned in steps 4 x 90°
- 3 cable entries M 20 x 1.5
- 66,7 mm x 114 mm x 38 mm
- Long life
- Can be mounted on a flat surface
- High level of contact reliability with low voltages and currents
- 3 Contacts
- Transverse and longitudinal slotted holes
- Mounting details to EN 50041
Product type description: EX-AZ 355-(1)-Z(2)K-(3)-3D |
(1) | |
03 | 3 NC contact |
12 | 1 NO contact/2 NC contacts |
(2) | |
without | Latching force 5 N |
R | Latching force 30 N |
UE | Slow action with overlapping contacts |
(3) | |
1637 | Gold-plated contacts |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Archive