schmersal_s_icon.png

SE-P40-NBR1250 PACK. RUBBER PROF. 1.25 M

Item number: 101174453

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:

SE-P40 (1)-(2)-(3)


(1)
withoutUncoated profile
CCoated profile

(2)
withoutMaterial: EPDM, 65 Shore A
NBRMaterial: Perbunan® NBR

(3)
1250Length 1250 mm
2500Length 2500 mm
5000Length 5000 mm (for uncoated profile only)
10000Length 10000 mm (for uncoated profile only)
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Dirt and moisture in the profile are to a great extent compensated
  • Insensitive to environmental conditions
  • approx. 40 mm high (including aluminum profile)

Ordering data

Product type description

SE-P40-NBR1250 PACK. RUBBER PROF. 1.25 M

Article number (order number)

101174453

EAN (European Article Number)

4030661303727

eCl@ss number, version 12.0

27-27-34-01

eCl@ss number, version 11.0

27-27-34-01

eCl@ss number, version 9.0

27-27-34-01

ETIM number, version 7.0

EC002887

ETIM number, version 6.0

EC002887

Note (Ordering data)

A switch strip system is assembled from individual components. The components must be ordered separately.

Example:
Rubber profile, SE-P40-1250
Al profile, SE-AL 10-1250
Transmitter/receiver SE-SET
Safety control module, SE-304 C
Optional:
End plugs SE-T40; sticker SE-G8406
Other accessories

Approvals - Standards

Certificates

TÜV

General data

Standards

EN ISO 13850

Material of the rubber profile

NBR Perbunan®

Gross weight

710 g

Mechanical data

Mechanical lifetime, minimum

20,000,000 Operations

Mechanical data - Dimensions

Length

1,250 mm

Width

25 mm

Width, minimum

400 mm

Width, maximum

10,000 mm

Height, approx.

38 mm

Ambient conditions

Degree of protection

IP67

Note

Note (General)

In the extremities of the safety edge at approx. 60 mm (SE 40) or 50 mm (SE 70) finger guard is not guaranteed. Upon actuation of this area, the transmitter/receiver is pushed into the lower profile section and the switching signal is evaluated, but the required forces are high though. If this restriction is not acceptable for the specific application, constructive measures must be taken.

Language filter

Download the latest version of Adobe Reader


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/08/2025, 05:56