Search | Help
Deutsch | English | Francais | Nederlands | Italiano | Español | Português
products.schmersal.com | www.schmersal.com | Imprint

You are here:

 HomepageAutomation technology | Micro switches
 


Ranges

C 50 - screw terminals
C 500 - screw terminals
ES 50 - screw terminals
M 610 - Soldering, plug or screw terminals
M 630 - Soldering, plug or universal terminals
M 660-11-2-y - rubber enclosure
M 6800 - Soldering, plug or universal terminals
M 687 - screw or spade terminals
M 689 - screw terminals
M 6900 - Soldering, plug or universal terminals
M/T 697 - screw or spade terminals
Z/T 232 - screw terminals
Z/T 415 - screw terminals
Z/T 6881 - screw or spade terminals

 


Application:
Micro switches are used, for example, in control, regulation, precision engineering and on appliances as well as motor vehicles.

Design and mode of operation:
Minimum space requirement, high switching capacity and robust design are some of the many advantages of these mirco switches. With the usual international mounting and overall dimensions as well as a selection of various methods of connection, the switches can be universally applied.

The micro switches are available with snap or slow action.

A large variety of actuators is available.

The switches are protection class IP 30 or 40. Versions are available with "finger-proof" covers. The devices are listed in order of size, starting with the smallest.

Back to top of pageBack to top of page