![PROTECT-PE](/upload/orig/10/00/20/39/PHO_PRO_CAT_kprpef01_SALL_AIN_V2.png)
PROTECT-PE
- Possibility to connect up to 4 sensors with non-isolated signals, e.g. the CSS products from Schmersal as well as AOPD’s (only PROTECT-PE-02)
- Input for up to 4 sensors per interface e.g.: magnetic safety switches type BNS, emergency stop devices, interlocking devices and others
- 2 safety contacts
- Signalling output for each sensor (monitoring of both circuits of the sensors) and and all sensors (Y5, group signal)
Product type description: PROTECT-PE-(1)-(2) |
(1) | |
02 | 2 NC contact |
11 | 1 NO contacts/1 NC contact |
-AN | with antivalent output contacts |
(2) | |
without | Cage clamps |
SK | Screw connection, plug-in |
Not all component variants, which are possible according to this order code are available and/or technically feasible.